


The miniature 5 channel bidirectional TVS array provides protection for data lines that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard without performance degradation. The bidirectional configuration provides symmetrical ESD protection for data lines when AC signals are present.
- RoHS compliant, Halogen-free and lead free
- ESD, IEC 61000-4-2, ±15kV contact, ±30kV air
- EFT, IEC 61000-4-4,40A (5/50ns)
- Lightning protection, IEC 61000-4-5 2nd Edition, 3.0A (tP=8/20μs)
- Highest density TVS array available today
- 5 channels of protection in a 0.94x0.61mm footprint (i.e. a discrete 0402)
SP1012 Parts
Filters
Showing 1 to 8 of 8 Total Results
Part Number | Actions | AEC-Q101 Qualified | VR (Vstandoff) | ILeak (µA) | ESD Contact (kV) | ESD Air (kV) | Lightning Immunity (8x20µs)(A) | Clamp Voltage | CI/O TYP (pF) | Polarity | Channels | MIN VBR@IT (V) | Package |
---|
Part Number | Actions | AEC-Q101 Qualified | VR (Vstandoff) | ILeak (µA) | ESD Contact (kV) | ESD Air (kV) | Lightning Immunity (8x20µs)(A) | Clamp Voltage | CI/O TYP (pF) | Polarity | Channels | MIN VBR@IT (V) | Package | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SP1012 Applications
- Smart Phones
- Mobile Phones
- Wearable Technology
Series: SP1012 Resources

Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.