background-waves

Series: SP1006

25pF, 30kV, 0201 Unidirectional TVS Diode Array for ESD Protection
Product Status| Activei
info
Zener diodes fabricated in a proprietary silicon avalanche technology protect each I/O pin to provide a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes at ±30kV (contact discharge, IEC 61000-4-2) without performance degradation. Additionally, each diode can safely dissipate 5A of 8/20µs surge current (IEC61000-4-5) with very low clamping voltages.

  • RoHS compliant and Lead-free
  • ESD IEC610000-4-2, ±30kV contact, ±30kV air
  • EFT IEC610000-4-4, 40A (5/50ns)
  • Lightning, 5A (8/20μs as defined in IEC 61000-4-5, 2nd Edition)
  • Low leakage current of 0.5μA (MAX) at 5V
  • Space efficient 0201 footprint)
  • AEC-Q101 qualified

SP1006 Parts

FiltersFilters

SP1006 Applications

Stainless Steel Refrigerator
Refrigerators

From doors to compressors, Littelfuse provides electronic components for refrigerators. A block diagram shows how our temperature probes, reed

silver and black video doorbell
Video Doorbells

Each subsystem making up a video doorbell requires overcurrent, overvoltage, and ESD protection. Littelfuse delivers, as seen in this block

Highlights Section

  • Mobile phones
  • Smart phone
  • PDAs
  • Digital cameras
  • Portable navigation devices
  • Portable medical devices

Series: SP1006 Resources