background-waves

SP1005-01ETG

Product Status| Activei

SP1005-01ETG

1 Ch 30KV 5V TVS Diode Array SOD882 | Series: SP1005
info

The SP1005 includes back-to-back Zener diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes above the maximum level specified in the IEC61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
6
ILeak (µA)
0.1
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
8
Clamp Voltage
10V@2A
CI/O TYP (pF)
30
Polarity
Bidirectional
Channels
1
MIN VBR@IT (V)
7
Package
SOD882
Dynamic Resistance
0.25
CMAX
35
Record Type
H
Device Description
30pF 30kV Bidirectional Discrete TVS
Item Records
0
Device Description_string
30pF 30kV Bidirectional Discrete TVS
Clamping Voltage_string
10V@2A
  • ESD, IEC61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC61000-4-4, 40A (5/50ns)
  • Lightning, IEC61000-4-5,10 A (tP=8/20μs)
  • Low capacitance of 30pF(@ VR=0V)
  • Low leakage current of 0.1μA at 5V
  • Space efficient 0201 and 0402 footprint
  • AEC-Q101 qualified (SOD882 package)

SP1005-01ETG Applications

Highlights Section

  • Mobile Phones
  • Smart Phones
  • Camcorders
  • Portable Medical
  • Digital Cameras
  • MP3/PMP
  • Portable Navigation Devices
  • Tablets
  • Point of Sale Terminals

SP1005-01ETG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP1005-01ETG1 Ch 30KV 5V TVS Diode Array SOD882RoHS11/30/2009Pb-Free1/1/2010Pdf IconCoC_RoHS10_SP1005-01ETGPdf IconREACH_SVHC Declaration_SP1005-01ETG.pdfDoes Not ContainYes7/16/2013Pdf IconIPC_SP1005-01ETG_EG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.