Qxx25xx/Qxx25xHx Series - 25 Amp Standard & Alternistor (High Commutation) Triacs

Thyristor Qxx25xx Qxx25xHx Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

25 Amp bi-directional solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays.

Standard type devices normally operate in Quadrants I & III triggered from AC line. Alternistor type devices only operate in quadrants I, II, & III and are used in circuits requiring high dv/dt capability.

Features & Benefits:

  • RoHS compliant
  • Glass — passivated junctions
  • Voltage capability up to 1000 V
  • Surge capability up to 250 A


Applications:

  • Excellent for AC switching and phase control applications such as heating, lighting, and motor speed controls.
  • Typical applications are AC solid-state switches, industrial power tools, exercise equipment, white goods and commercial appliances.
  • Alternistor Triacs (no snubber required) are used in applications with extremely inductive loads requiring highest commutation performance.
  • Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTQ1
MAX
(mA)
IGTQ2
MAX
(mA)
IGTQ3
MAX
(mA)
VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
Partner ECAD ModelsStockSamplesCompare
Q4025J6TP254000.018080801.8250100Q4025J6TPCheckOrder
Q4025K6TP254000.018080801.8250100Q4025K6TPCheckOrder
Q4025L6TP254000.018080801.8250100Q4025L6TPCheckOrder
Q4025LH5TP254000.015050501.8250100Q4025LH5TPCheckOrder
Q4025N5254000.015050501.8200100Q4025N5CheckOrder
Q4025NH5254000.015050501.8250100Q4025NH5CheckOrder
Q4025NH6254000.018080801.8250100Q4025NH6CheckOrder
Q4025R5TP254000.015050501.8200100Q4025R5TPCheckOrder
Q4025R6TP254000.018080801.8250100Q4025R6TPCheckOrder
Q4025RH5TP254000.015050501.8250100Q4025RH5TPCheckOrder
Q6025J6TP256000.018080801.8250100Q6025J6TPCheckOrder
Q6025K6TP256000.018080801.8250100Q6025K6TPCheckOrder
Q6025L6TP256000.018080801.8250100Q6025L6TPCheckOrder
Q6025LH5TP256000.018080801.8250100Q6025LH5TPCheckOrder
Q6025N5256000.015050501.8200100Q6025N5CheckOrder
Q6025NH5256000.015050501.8250100Q6025NH5CheckOrder
Q6025NH6256000.018080801.8250100Q6025NH6CheckOrder
Q6025R5TP256000.015050501.8200100Q6025R5TPCheckOrder
Q6025R6
Replaced By: Q6025R6TP
256000.018080801.8250100Order
Q6025R6TP256000.018080801.8250100Q6025R6TPCheckOrder
Q6025RH5TP256000.015050501.8250100Q6025RH5TPCheckOrder
Q8025J6TP258000.018080801.8250100Q8025J6TPCheckOrder
Q8025K6TP258000.018080801.8250100Q8025K6TPCheckOrder
Q8025L6
Replaced By: Q8025L6TP
258000.018080801.8250100Order
Q8025L6TP258000.018080801.8250100Q8025L6TPCheckOrder
Q8025LH5TP258000.015050501.8250100Q8025LH5TPCheckOrder
Q8025N5258000.015050501.8200100Q8025N5CheckOrder
Q8025NH5258000.015050501.8250100Q8025NH5CheckOrder
Q8025NH6258000.018080801.8250100Q8025NH6CheckOrder
Q8025R5TP258000.015050501.8200100Q8025R5TPCheckOrder
Q8025R6TP258000.018080801.8250100Q8025R6TPCheckOrder
Q8025RH5TP258000.015050501.8250100Q8025RH5TPCheckOrder
QK025K6TP2510000.028080801.8250100QK025K6TPCheckOrder
QK025L6TP2510000.028080801.8250100QK025L6TPCheckOrder
QK025N52510000.025050501.8200100QK025N5CheckOrder
QK025NH62510000.028080801.8250100QK025NH6CheckOrder
QK025R5TP2510000.025050501.8200100QK025R5TPCheckOrder
QK025R6TP2510000.028080801.8250100QK025R6TPCheckOrder
Q2025J6
Obsolete: 2008 -09-01
Replaced By: Q2025J6TP
252000.058080801.8250100
Q2025J6TP
Obsolete: 2011 -12-31
Replaced By: Q4025J6TP
252000.058080801.8250100
Q2025K6
Obsolete: 2008 -09-01
Replaced By: Q2025K6TP
252000.058080801.8250100
Q2025K6TP
Obsolete: 2011 -12-31
Replaced By: Q4025K6TP
252000.058080801.8250100
Q2025L6
Obsolete: 2011 -12-31
Replaced By: Q4025L6
252000.058080801.8250100
Q2025N5
Obsolete: 2011 -12-31
Replaced By: Q4025N5
252000.15050501.8200100Order
Q2025NH6
Obsolete: 2011 -12-31
Replaced By: Q4025NH6
252000.058080801.8250100
Q2025R5
Obsolete: 2011 -12-31
Replaced By: Q4025R5
252000.15050501.8200100Order
Q2025R6
Obsolete: 2011 -12-31
Replaced By: Q4025R6
252000.058080801.8250100
Q4025J6
Obsolete: 2008 -09-01
Replaced By: Q4025J6TP
254000.058080801.8250100
Q4025K6
Obsolete: 2008 -09-01
Replaced By: Q4025K6TP
254000.058080801.8250100
Q4025L6
Obsolete: 2016 -03-31
Replaced By: Q4025L6TP
254000.018080801.8250100
Q4025LH5
Obsolete: 2016 -03-31
Replaced By: Q4025LH5TP
254000.015050501.8250100
Q4025R5
Obsolete: 2016 -03-31
Replaced By: Q4025R5TP
254000.015050501.8200100
Q4025R6
Obsolete: 2016 -03-31
Replaced By: Q4025R6TP
254000.018080801.8250100
Q4025RH5
Obsolete: 2016 -03-31
Replaced By: Q4025RH5TP
254000.015050501.8250100
Q6025J6
Obsolete: 2008 -09-01
Replaced By: Q6025J6TP
256000.058080801.8250100
Q6025K6
Obsolete: 2008 -09-01
Replaced By: Q6025K6TP
256000.058080801.8250100
Q6025L6
Obsolete: 2016 -06-01
Replaced By: Q6025L6TP
256000.018080801.8250100
Q6025LH5
Obsolete: 2016 -03-31
Replaced By: Q6025LH5TP
256000.018080801.8250100
Q6025P5
Obsolete: 2017 -05-31
256000.15050501.4250100Q6025P5Order
Q6025R5
Obsolete: 2016 -03-31
Replaced By: Q6025R5TP
256000.015050501.8200100
Q6025RH5
Obsolete: 2016 -03-31
Replaced By: Q6025RH5TP
256000.015050501.8250100
Q8025J6
Obsolete: 2008 -09-01
Replaced By: Q8025J6TP
258000.18080801.8250100
Q8025K6
Obsolete: 2008 -09-01
Replaced By: Q8025K6TP
258000.18080801.8250100
Q8025LH5
Obsolete: 2016 -03-31
Replaced By: Q8025LH5TP
258000.015050501.8250100
Q8025P5
Obsolete: 2016 -04-01
258000.15050501.4250100
Q8025R5
Obsolete: 2016 -03-31
Replaced By: Q8025R5TP
258000.015050501.8200100
Q8025R6
Obsolete: 2016 -03-31
Replaced By: Q8025R6TP
258000.018080801.8250100
Q8025RH5
Obsolete: 2016 -03-31
Replaced By: Q8025RH5TP
258000.015050501.8250100
QK025K6
Obsolete: 2008 -09-01
Replaced By: QK025K6TP
2510000.18080801.8250100
QK025L6
Obsolete: 2016 -03-31
Replaced By: QK025L6TP
2510000.028080801.8250100
QK025R5
Obsolete: 2016 -03-31
Replaced By: QK025R5TP
2510000.025050501.8200100
QK025R6
Obsolete: 2016 -03-31
Replaced By: QK025R6TP
2510000.028080801.8250100
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
Q2025J6 Altnstr 200V 25A 80-80-80 mA TO218X Iso RoHS No 01/01/1996 PbFree No Yes
Q2025J6TP Altnstr 200V 25A 80-80-80 mA TO218X Iso RoHS No 01/01/1996 PbFree No
Q2025K6 Altnstr 200V 25A 80-80-80 mA TO218 Iso RoHS No 01/01/1996 PbFree No Yes
Q2025K6TP Altnstr 200V 25A 80-80-80 mA TO218 Iso RoHS No 01/01/1996 PbFree No
Q2025L6 Altnstr 200V 25A 80-80-80 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q2025N5TP Triac 200V 25A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q2025N5RP Triac 200V 25A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q2025NH6TP Altnstr 200V 25A 80-80-80 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q2025NH6RP Altnstr 200V 25A 80-80-80 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q2025R5 Triac 200V 25A 50,50,50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q2025R6 Altnstr 200V 25A 80-80-80 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q4025J6 Altnstr 400V 25A 80-80-80 mA TO218X Iso RoHS No 01/01/1996 PbFree No Yes
Q4025J681 Altnstr 400V 25A 80-80-80 mA TO218X Iso RoHS No 01/01/1996 PbFree No Yes
Q4025J6TP Altnstr 400V 25A 80-80-80 mA TO218X Iso RoHS No 01/01/1996 PbFree No 07/09/2012 Yes
07/09/2012
Q4025K6 Altnstr 400V 25A 80-80-80 mA TO218 Iso RoHS No 01/01/1996 PbFree No Yes
Q4025K6TP Altnstr 400V 25A 80-80-80 mA TO218 Iso RoHS No 01/01/1996 PbFree No 07/09/2012 Yes
07/09/2012
Q4025L6 ALTNSTR 400V 25A 80-80-80 MA TO220 ISO RoHS No 01/01/1996 PbFree No Yes
Q4025L6TP ALTNSTR 400V 25A 80-80-80 MA TO220 ISO RoHS No 01/01/1996 PbFree No 06/16/2015 CoC_RoHS9_Q4025L6TP REACH197_Declaration_with_Pb_Q4025L6TP Yes
09/21/2009
Contains
Q4025LH5 Altnstr 400V 25A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No 07/24/2012 Yes
07/24/2012
Q4025N5TP Triac 400V 25A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q4025N5RP Triac 400V 25A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q4025N5RP REACH209_Declaration_Contain-_Q4025N5RP Yes
Contains IPC_Thyristor_TO-263_Q4025N5RP
Q4025NH5TP Alternistor Triac 400V 25A 50-50-50 mA T RoHS No 01/01/1996 PbFree No
Q4025NH5RP AlternistorTriac 400V 25A 50-50-50 mA TO RoHS No 01/01/1996 PbFree No
Q4025NH6TP Altnstr 400V 25A 80-80-80 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q4025NH6RP Altnstr 400V 25A 80-80-80 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q4025R5 Triac 400V 25A 50,50,50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q4025R6 Altnstr 400V 25A 80-80-80 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q4025R6TP Altnstr 400V 25A 80-80-80 mA TO220 RoHS No 01/01/1996 PbFree No 07/24/2012 Yes
07/24/2012
Q4025RH5 Altnstr 400V 25 A 50-50-50 mA TO220 RoHS No 01/01/1996 PbFree No 07/24/2012 Yes
07/24/2012
Q4025RH5TP Altnstr 400V 25 A 50-50-50 mA TO220 RoHS No 01/01/1996 PbFree No 06/16/2015 Yes
09/21/2009
Q6025J6 Altnstr 600V 25A 80-80-80 mA TO218X Iso RoHS No 01/01/1996 PbFree No Yes
Q6025J6TP Altnstr 600V 25A 80-80-80 mA TO218X Iso RoHS No 01/01/1996 PbFree No 10/26/2011 Yes
10/26/2011
Q6025K6 Altnstr 600V 25A 80-80-80 mA TO218 Iso RoHS No 01/01/1996 PbFree No Yes
Q6025K6TP Altnstr 600V 25A 80-80-80 mA TO218 Iso RoHS No 01/01/1996 PbFree No 07/09/2012 CoC_RoHS9_Q6025K6TP REACH191_Declaration_with_Pb_Q6025K6TP Yes
07/09/2012
Contains IPC_Thyristor_TO-218AC_Q6025K6TP-Q6040K5T
Q6025L6 Altnstr 600V 25A 80-80-80 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q6025L659 Altnstr 600V 25A 80-80-80 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q6025L656 Altnstr 600V 25A 80-80-80 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q6025L6TP Altnstr 600V 25A 80-80-80 mA TO220 Iso RoHS No 01/01/1996 PbFree No 07/09/2012 CoC_RoHS9_Q6025L6TP REACH211_Declaration_(Contain)_Q6025L6TP Yes
07/09/2012
Contains
Q6025LH5 Altnstr 600V 25A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No 07/10/2012 Yes
07/10/2012
Q6025LH5TP Altnstr 600V 25A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No 06/16/2015 CoC_RoHS9_Q6025LH5TP REACH191_Declaration_with_Pb_Q6025LH5TP Yes
09/21/2009
Contains
Q6025N5TP Triac 600V 25A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q6025N5RP Triac 600V 25A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q6025NH5RP AlternistorTriac 600V 25A 50-50-50 mA TO RoHS No 01/01/1996 PbFree No 07/24/2012 Yes
07/24/2012
Q6025NH5TP Alternistor Triac 600V 25A 50-50-50 mA RoHS No 01/01/1996 PbFree No 07/24/2012 Yes
07/24/2012
Q6025NH6RP Altnstr 600V 25A 80-80-80 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q6025NH6TP Altnstr 600V 25A 80-80-80 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q6025P5 Triac 600V 25A 50,50,50 mA TO3 RoHS No 01/01/1996 PbFree No Yes
Q6025R5 Triac 600V 25A 50,50,50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q6025R5TP Triac 600V 25A 50,50,50 mA TO220 RoHS No 01/01/1996 PbFree No 07/10/2012 CoC_RoHS9_Q6025R5TP Yes
07/10/2012
Q6025R6 Altnstr 600V 25A 80-80-80 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q6025R667 Altnstr 600V 25A 80-80-80 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q6025R6TP Altnstr 600V 25A 80-80-80 mA TO220 RoHS No 01/01/1996 PbFree No 07/24/2012 REACH211_Declaration_(Contain)_Q6025R6TP Yes
07/24/2012
Contains
Q6025RH5 Altnstr 600V 25 A 50-50-50 mA TO220 RoHS No 01/01/1996 PbFree No 07/24/2012 Yes
07/24/2012
Q6025RH5TP Altnstr 600V 25 A 50-50-50 mA TO220 RoHS No 01/01/1996 PbFree No 07/24/2012 Yes
07/24/2012
Q8025J6 Altnstr 800V 25A 80-80-80 mA TO218X Iso RoHS No 01/01/1996 PbFree No Yes
Q8025J6TP Altnstr 800V 25A 80-80-80 mA TO218X Iso RoHS No 01/01/1996 PbFree No 07/09/2012 Yes
07/09/2012
Q8025K6 Altnstr 800V 25A 80-80-80 mA TO218 Iso RoHS No 01/01/1996 PbFree No Yes
Q8025K6TP Altnstr 800V 25A 80-80-80 mA TO218 Iso RoHS No 01/01/1996 PbFree No 07/09/2012 CoC_RoHS9_Q8025K6TP REACH197_Declaration_with_Pb_Q8025K6TP Yes
07/09/2012
Contains IPC_Q8025K6TP
Q8025L6 Altnstr 800V 25A 80-80-80 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q8025L665 Altnstr 800V 25A 80-80-80 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q8025L6TP ALTNSTR 800V 25A 80,80,80 MA TO220 ISO RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q8025L6TP REACH197_Declaration_with_Pb_Q8025L6TP Yes
Contains
Q8025LH5 Altnstr 800V 25A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No 07/19/2012 Yes
07/19/2012
Q8025LH5TP Altnstr 800V 25A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No 06/16/2015 Yes
09/21/2009
Q8025N5RP Triac 800V 25A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q8025N5TP Triac 800V 25A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q8025NH5TP Alternistor Triac 800V 25A 50-50-50 mA T RoHS No 01/01/1996 PbFree No 07/19/2012 Yes
07/19/2012
Q8025NH5RP Alternistor Triac 800V 25A 50-50-50 mA T RoHS No 01/01/1996 PbFree No 07/19/2012 Yes
07/19/2012
Q8025NH6TP Altnstr 800V 25A 80-80-80 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q8025NH6RP ALTNSTR 800V 25A 80-80-80 MA TO263 RoHS No 01/01/1996 PbFree No Yes
Q8025P5 Triac 800V 25A 50,50,50 mA TO3 RoHS No 01/01/1996 PbFree No Yes
Q8025R5 Triac 800V 25A 50,50,50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q8025R6 Altnstr 800V 25A 80-80-80 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q8025R6TP Altnstr 800V 25A 80-80-80 mA TO220 RoHS No 01/01/1996 PbFree No 07/19/2012 Yes
07/19/2012
Q8025RH5 Altnstr 800V 25 A 50-50-50 mA TO220 RoHS No 01/01/1996 PbFree No 07/19/2012 Yes
07/19/2012
Q8025RH5TP Altnstr 800V 25 A 50-50-50 mA TO220 RoHS No 01/01/1996 PbFree No 07/19/2012 Yes
07/19/2012
QK025K6 Altnstr 1000V 25A 80-80-80 mA TO218 Iso RoHS No 01/01/1996 PbFree No Yes
QK025K6TP Altnstr 1000V 25A 80-80-80 mA TO218 Iso RoHS No 01/01/1996 PbFree No 07/09/2012 Yes
07/09/2012
QK025L6 Altnstr 1000V 25A 80-80-80 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
QK025L6TP Altnstr 1000V 25A 80-80-80 mA TO220 Iso RoHS No 01/01/1996 PbFree No 06/16/2015 Yes
09/21/2009
QK025N5RP Triac 1000V 25A 50-50-50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
QK025N5TP Triac 1000V 25A 50-50-50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
QK025NH6TP Altnstr 1000V 25A 80-80-80 mA TO263 RoHS No 01/01/1996 PbFree No 07/09/2012 Yes
07/09/2012
QK025NH6RP Altnstr 1000V 25A 80-80-80 mA TO263 RoHS No 01/01/1996 PbFree No 07/09/2012 Yes
07/09/2012
QK025R5 Triac 1000V 25A 50-50-50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
QK025R5TP Triac 1000V 25A 50-50-50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
QK025R6 Altnstr 1000V 25A 80-80-80 mA TO220 RoHS No 01/01/1996 PbFree No Yes
QK025R6TP Altnstr 1000V 25A 80-80-80 mA TO220 RoHS No 01/01/1996 PbFree No 07/19/2012 Yes
07/19/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors Qxx25xx/Qxx25xHx Series Datasheet

25 Amp bi-directional solid state switch series is designed for AC switching and phase control applications...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...