Link has been copied to clipboard
TRIAC
Properly named triodes for alternating current, TRIACs act as thyristors. They serve as solid state switches in heaters, lighting controls, and motor drives for power tools and home appliances. Three versions of the ac switches exist. Sensitive TRIACs open and close low-voltage digital control circuits. Standard TRIACs ensure the continuous flow of alternating current. Alternistor TRIACs handle high-speed switching tasks that produce large inductive loads. Each TRIAC produced by Littelfuse comes in sensitive, standard, and alternistor versions. All are designed for mounting on the surface of printed circuit boards.
- High voltage capabilities, from 500 V ac to 1.2 kVa
- Surge capabilities up to 200 A
- Epoxy molding has UL 94 flammability rating of V-0
- UL Recognized
- RoHS compliant
- Passivate junctions reduce current leakage
- Designed to mount on PCBs with screws or solder
- Available with several types of terminals
- Solid state switching eliminates arcing that creates voltage
- Require small gate activation pulses each half cycle
TRIAC Parts
Link has been copied to clipboard