K2xx0yHU Series Series - High Energy Unidirectional SIDACs

Thyristor K2xx0yHU Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The new K2xx0yHU is a higher energy SIDAC switch for gas ignition applications requiring higher current pulse current especially at low repetition rate. It is offered in a DO-15 leaded package. Voltage activation of this solid state switch is accomplished with peak voltage level of 210 to 230Volts. The SIDAC is a silicon bilateral voltage triggered Thyristor switch that switches on through a negative resistance region to a low on-state voltage. Conduction will continue until current is interrupted or lowered below minimum holding current of the device.


Features:
  • AC Circuit Oriented
  • Triggering Voltage of 210 to 230V
  • 280A Pulse Current Capability
  • RoHS Compliant 
  • Unidirectional


Applications:
  • Suitable for high voltage power supplies, natural gas igniters, and Xenon flash ignition

Access specifications, certifications, check availability and order parts below

Catalog #VBOMIN (V)VBOMAX (V)IT(RMS) (A)IHMAX
(A)
IDRM @
VDRM
(μA)
di/dt @
110°C
(A/μs)
Partner ECAD ModelsStockSamplesCompare
K2000GHU1902101605220K2000GHUCheckOrder
K2000SHURP190210160220K2000SHURPCheckOrder
K2200GHU2102301605220K2200GHUCheckOrder
K2200SHURP210230160220K2200SHURPCheckOrder
K2400GHU2302501605220K2400GHUCheckOrder
K2400SHURP230250160220K2400SHURPCheckOrder
K2500GHU2402601605220K2500GHUCheckOrder
K2500SHURP240260160220K2500SHURPCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
K2000GHU SIDAC UNI 200V DO15 RoHS No 01/01/1996 PbFree No 07/10/2012 No
07/10/2012
K2200GHU SIDAC UNI 220V DO15 RoHS No 01/01/1996 PbFree No 07/10/2012 No
07/10/2012
K2400GHU SIDAC UNI 240V DO15 RoHS No 01/01/1996 PbFree No 07/18/2012 No
07/18/2012
K2500GHU SIDAC UNI 250V DO15 RoHS No 01/01/1996 PbFree No 02/27/2012 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors K2xx0yHU Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide