

The Littelfuse SCR S8016xA series are specifically designed for Electric Vehicle On-Board Charger (EVOBC) applications. This SCR AC line input rectifier can handle Level 1 charging up to 16Arms at 120V, and Level 2 charging up to 16Arms at 240V at 100°C and up to 25Arms for 80°C. Its excellent AC handling capability and surge robustness makes this series an ideal switch for these input rectifiers.
- Vdrm of 800 V and Irms 25 A to handle input from ac line carrying voltages between 100 V ac and 250 V ac
- High di/dt of 375/μsec enables handling of 3kA 8/20 µs surge current operationally
- A peak nonrepetitive blocking voltage of 1.3 kV and a dv/dt of 2 kV/μs prevents mistriggering with minimal overvoltage protection or snubbers
- Available in compact TO-263 SMT packages
- AEC-Q101 compliant
- Halogen-free and RoHS compliant
S8016xA Parts
Filters
Showing 1 to 12 of 419 Total Results
Part Number | Actions | On-State Current (Itrms) (A) | VDRM (V) | IDRM@VDRM 25°C (mA) | IGTMAX (mA) | VTM (V) | ITSM 60Hz (A) | di/dt @ 110°C (A/µs) | dv/dt @ 125°C (V/µs) | IDRM@VDRM 125°C (mA) | Turn-off Time (µs) | tgt (µs) |
---|
Part Number | Actions | On-State Current (Itrms) (A) | VDRM (V) | IDRM@VDRM 25°C (mA) | IGTMAX (mA) | VTM (V) | ITSM 60Hz (A) | di/dt @ 110°C (A/µs) | dv/dt @ 125°C (V/µs) | IDRM@VDRM 125°C (mA) | Turn-off Time (µs) | tgt (µs) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S8016xA Applications
- Input rectification of AC line input for EVOBC applications
Series: S8016xA Resources

Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.