











Universal application. Diecast housing. For stem- or bracket-mounting. 15/32" -32 thread mounting stem, with keyway. Brackets: .170" (4.3mm) diameter holes, 1.72" (43.7mm) on centers. Fits panels up to 3/16" (4.8mm) thick. Chrome plated brass handle, 1 1/16" long (27.0mm). Blade terminals. Plated steel hexnut. 20A at 6-12V DC. Up: Mom On, Center: Off. Two blade terminals.
551 Extra Heavy Duty Series Parts
Filters
Showing 1 to 12 of 28 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Circuitry | Positions | Input Terminals | Housing | Actuator | Actuator Details | Mounting Method | Panel Thickness | Contacts |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Circuitry | Positions | Input Terminals | Housing | Actuator | Actuator Details | Mounting Method | Panel Thickness | Contacts | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|