background-waves

91113

Product Status| Activei

91113

SW BALL NO | Series: Neutral Safety and Backup Switches
info

Littelfuse Pushpull Switches are designed for universal applications within harsh environments. Their mounting. body. and actuator features are designed for ease-of-use and extended product lifecycle. The Neutral Safety and Backup Series provide momentary and discrete circuit closure for signaling and indicating. The circuits and indicators within this family are designed for repeated use.

PropertyValue
Current Rating (Continuous) in Amps
20
Voltage Rating (V)
12
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Ball Switch
Input Terminals
Two #8-32 Screw
Ingress Protection
Gasket Seal
Contacts
Silver
Mounting Method
9/16 - 18 UNF-2A thread 5/16 long

91113 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
91113SW BALL NO

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.