background-waves

M-630

Product Status| Activei

M-630

SW P-P SPDT | Series: Marine Push Pull Switches
info
Marine construction.
Brass housing.
Brass mounting stem 3/8" -32 thread, 1 1/4" (31.8mm) long. Fits panels up to 3/4" (19.1mm) thick.
Three screw terminals.
Chrome-plated brass knob.
With brass facenut, washer and hexnut. Can be converted to On-Off switch by leaving one terminal unconnected.
PropertyValue
Current Rating (Continuous) in Amps
10
Voltage Rating (V)
12
Circuitry
SPDT
Positions
2: On-On
Actuator
Chrome-Plated Brass Knob
Input Terminals
3 Brass Screw
Housing
Brass

M-630 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
M-630SW P-P SPDT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.