LSP05 Series - Thermally Protected Surge Protective Device

Series: LSP05
Varistor LSP05 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse LSP05 Surge Protection Modules provide transient overvoltage protection for outdoor and commercial LED lighting fixtures. Constructed with Littelfuse thermally protected Varistors, they provide robust surge current handling capability. A built-in thermal disconnect function provides additional protection from catastrophic failures and fire hazards, even under the extreme circumstances of Varistor end of life or sustained overvoltage conditions. The LSP05 is configured with parallel connections; an indicator wire can activate an LED to tell maintenance personnel when to replace the SPD in order to ensure the luminaire remains protected..

Features:
  • Maximum Lightning Surge Current: 10,000A
  • Thermally protected varistor technology
  • IP66 water-proof and dust-proof 
  • Indication wire options
  • Compact form factor (48x48x30mm) with mounting tabs
  • UL1449 Type 4 component assemblies recognition
  • Compliant with IEC 61643-11 Class II and EN61643-11 Type 2* (*Self-declared compliance)
Applications:
  • Outdoor and commercial LED lighting
  • Roadway lighting
  • Traffic lighting
  • Digital signage
  • Service entrance lighting
  • Parking garage/lot lighting
  • Flood lighting
  • Tunnel lighting
  • Street lighting

Access specifications, certifications, check availability and order parts below

Catalog #VMAX AC (V)(ITM 1xAmps (A)PolarityLead FormOperating TemperatureStockSamplesCompare
LSP05120P12010000Bi-directionalCable Wire-45° to 85°CCheckOrder
LSP05120PM12010000Bi-directionalCable Wire-45° to 85°CCheckOrder
LSP05240LLP24010000Bi-directionalCable Wire-45° to 85°CCheckOrder
LSP05240LLPM24010000Bi-directionalCable Wire-45° to 85°CCheckOrder
LSP05240P24010000Bi-directionalCable Wire-45° to 85°CCheckOrder
LSP05240PM24010000Bi-directionalCable Wire-45° to 85°CCheckOrder
LSP05277P27710000Bi-directionalCable Wire-45° to 85°CCheckOrder
LSP05277PM27710000Bi-directionalCable Wire-45° to 85°CCheckOrder
LSP05347P34710000Bi-directionalCable Wire-45° to 85°CCheckOrder
LSP05347PM34710000Bi-directionalCable Wire-45° to 85°CCheckOrder
LSP05480LLP48010000Bi-directionalCable Wire-45° to 85°CCheckOrder
LSP05480LLPM48010000Bi-directionalCable Wire-45° to 85°CCheckOrder
LSP05480P48010000Bi-directionalCable Wire-45° to 85°CCheckOrder
LSP05480PM48010000Bi-directionalCable Wire-45° to 85°CCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LSP05120P LSP THERMALLY PROTECTED VARISTOR RoHS No 12/20/2011 PbFree No 12/20/2011 No
10/10/2014
LSP05120PM LSP THERMALLY PROTECTED VARISTOR RoHS No 12/20/2011 PbFree No 12/20/2011 No
10/10/2014
LSP05240LLP LSP THERMALLY PROTECTED VARISTOR RoHS No 12/20/2011 PbFree No 12/20/2011 No
10/10/2014
LSP05240LLPM LSP THERMALLY PROTECTED VARISTOR RoHS No 12/20/2011 PbFree No 12/20/2011 No
01/04/2015
LSP05240P LSP THERMALLY PROTECTED VARISTOR RoHS No 12/20/2011 PbFree No 12/20/2011
LSP05240PM LSP THERMALLY PROTECTED VARISTOR RoHS No 12/20/2011 PbFree No 12/20/2011 No
01/04/2015
LSP05277P LSP THERMALLY PROTECTED VARISTOR RoHS No 12/20/2011 PbFree No 12/20/2011 CoC_RoHS10_LSP05277P No
10/10/2014
LSP05277PM LSP THERMALLY PROTECTED VARISTOR RoHS No 12/20/2011 PbFree No 12/20/2011 No
01/04/2015
LSP05347P LSP THERMALLY PROTECTED VARISTOR RoHS No 12/20/2011 PbFree No 12/20/2011 No
01/04/2015
LSP05347PM LSP THERMALLY PROTECTED VARISTOR RoHS No 12/20/2011 PbFree No 12/20/2011 No
01/04/2015
LSP05480LLP LSP THERMALLY PROTECTED VARISTOR RoHS No 12/20/2011 PbFree No 12/20/2011 No
10/10/2014
LSP05480LLPM LSP THERMALLY PROTECTED VARISTOR RoHS No 12/20/2011 PbFree No 12/20/2011 No
01/04/2015
LSP05480P LSP THERMALLY PROTECTED VARISTOR RoHS No 12/20/2011 PbFree No 12/20/2011 CoC_RoHS10_LSP05480P REACH209_Declaration_LSP05480P No
10/10/2014
Does not Contain
LSP05480PM LSP THERMALLY PROTECTED VARISTOR RoHS No 12/20/2011 PbFree No 12/20/2011 No
01/04/2015
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.