background-waves

Series: 250S

250V PolySwitch® Lead-Free Surface Mount Resettable PPTC for Telecom Protection
Product Status| Activei
info

The 250S High Voltage Radial device is a Polymer-based PTC suitable to protect telephony equipment against lightning and power cross strikes. The 250S Series is fully compatible with telecommunications standards, and is offered in horizontal and new vertical surface mount package.

  • RoHS Compliant, Directive 2009/95/EC
  • Lead-free and halogen-free
  • Low resistance
  • Compatible with telecom standards
  • Helps meet ITU K.20, K.21/Telcordia standards
  • Excellent solder joint inspectability
  • High voltage

250S Parts

FiltersFilters

250S Applications

Highlights Section

  • Customer Premises Equipment (CPE)
  • Central Office (CO)/ telecom centers
  • LAN/WAN equipment
  • Access equipment

Series: 250S Resources