![background-waves](https://www.littelfuse.com/background_waves_image.png)
![No Image Available](https://cdn2.webdamdb.com/1280_c6p35ntNm4d63Mrd.png?1727970973)
The Informer-MS is a hand-held diagnostic tool designed for use with the Littelfuse 455*. The Informer-MS uses an infrared receiver to read valuable information transmitted from the 455*, which can be helpful for troubleshooting the system. A green communication status light indicates the Informer-MS is receiving data from the 455. If communication is lost, the Informer-MS will display the last values it received.
- Real-time, line and load side voltage
- Real-time, line and load side voltage unbalance
- Motor run hours
- Last 20 faults
- Last 32 motor starts
- High and low voltage trip points
- Voltage unbalance trip point
- Restart and trip delay settings
- Voltage at last fault
- Communication status LED
INFORMER MS Parts
Filters
Showing 1 to 1 of 1 Total Results
Part Number | Actions | Dimensions | Weight (kg) | Acceptable Battery Type | Communications Interface | Communications Range | Maximum Input Power (W) | Voltage Accuracy (%) |
---|
Part Number | Actions | Dimensions | Weight (kg) | Acceptable Battery Type | Communications Interface | Communications Range | Maximum Input Power (W) | Voltage Accuracy (%) | |
---|---|---|---|---|---|---|---|---|---|
5.5 H x 3.6 W x 1.13 D in. (139.7 x 91.4 x 28.6 mm) | 0 Kg (kilogram) | 9 Vdc alkaline battery | Infrared | 1 - 8 ft. | 0.25 | ±2%; Resolution: 1.0 Vac |
Series: INFORMER MS Resources
![Good-Better-Best-Flyer-Spanish](/_next/image?url=https%3A%2F%2Fcdn2.webdamdb.com%2Fmd_UbknAk40HQj21czp.jpg%3F1723095041&w=3840&q=75)