background-waves

Rectifier

Rectifier diodes convert alternating current to direct current. You find the solid state switches in almost all electrical systems. For this reason, Littelfuse produces many types of low- and high-current rectifiers with a range of designs and performance characteristics. Consult our Power Semiconductor Product Catalog to decide if a D-Pak, Teccor®, capsule-type, easy mount, or stud-type rectifier best serves your application.
  • Available with a wide range of voltage ratings, from 200 Vrpm to 7.2 Vrpm
  • Available with a wide range of current ratings, from 15 A to 12.1 kA
  • Operate in a temperature range of –40 ℃ to 150 ℃
  • RoHS compliant
  • Available in international standard packages
  • Available in surface mount, capsule, and stud configurations
  • Optimized to produce low conduction losses
  • High surge current capabilities

Rectifier Parts

FiltersFilters