Digital backup, front, and lane departure cameras help EV drivers and protect passengers, pedestrians, and property. Consult this block diagram to

Schottky (Si/SiC)

Silicon Schottky diode rectifiers produce very low forward voltage drops while serving as ac switches in power converts and switched-mode power supplies. The devices can also be used to control the flow of current to other protection diodes. Littelfuse makes almost 100 types of silicon Schottky diodes. Consult our Power Semiconductor Product Catalog to find the best solution for your application.
- Available with wide ranges of current ratings (e.g., 5 A and 200 V ac, 30 A and 100 V ac)
- Low to ultra-low forward voltage drop (e.g., 0.80 V ac at 10 A, 0.68 V ac at 20 A)
- Operate at up to 150 ℃
- Meet ITO-220AB standards for pin spacing
- Low current leakage
- Common cathode configuration
- Single-screw mounting design
- Guard rings enhance ruggedness and long-term reliability
Schottky (Si/SiC) Parts
Filters
Showing 1 to 12 of 241 Total Results
Part Number | Actions | Status | Package Type | Peak Forward Surge Current IFSM (A) | Peak Inverse Voltage VRWM (V) | Vf (V) | Configuration | Forward Continuous Current IF (A) | IF(AV) | VRRM (V) | TJ Max (°C) | QC (nC) | Reverse Current IR (µA) |
---|
Part Number | Actions | Status | Package Type | Peak Forward Surge Current IFSM (A) | Peak Inverse Voltage VRWM (V) | Vf (V) | Configuration | Forward Continuous Current IF (A) | IF(AV) | VRRM (V) | TJ Max (°C) | QC (nC) | Reverse Current IR (µA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Not for New Designs | ISO247 | Dual anode Common cathode | 52 | |||||||||||
Not for New Designs | ISO247 | Dual anode Common cathode | 99 | |||||||||||
Active | TO-247AD | |||||||||||||
Active | TO-220AB | |||||||||||||
Obsolete | TO-252AA (DPak) | |||||||||||||
Active | TO-220ACFP | |||||||||||||
Active | TO-252AA (DPak) | |||||||||||||
Active | TO-3P | |||||||||||||
Active | SMPD-B | |||||||||||||
Active | TO-220AC | |||||||||||||
Obsolete | TO-252AA (DPak) | |||||||||||||
Active | TO-252AA (DPak) |
Schottky (Si/SiC) Applications

Cameras

String Inverters
String inverters connect multiple PV panels to a single solar inverter. Consult this block diagram to find Littelfuse components that help these

Ventilators
A ventilator cannot fail. Components Littelfuse supplies to help ensure this degree of reliability appear in a block diagram. Our solutions

Infotainment
Solutions Littelfuse offers for EV infotainment systems range from rectifiers to ESD suppressors. A block diagram illustrates how our products fit

eCall
Commercial and passenger EVs equipped with eCall automatically alert emergency responders when they crash. A block diagram indicates the

2/3-Wheeler Energy Storage
Look to Littelfuse for overcurrent and overvoltage protection of energy storage devices in two- and three-wheeler EVs. This block diagram