LJxx04xx/QJxx04xx Series - 4 Amp High Temperature Sensitive & Standard Triacs

TO 251 252 005
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This 4 A High Temperature Triac solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays.

Sensitive type devices guarantee gate control in Quadrants I & IV needed for digital control circuitry.

Standard type devices normally operate in Quadrants I & III triggered from AC line.

Features:

  • 150°C maximum junction temperature
  • Voltage capability up to 600V
  • Surge capability up to 48A
  • Solid-state switching eliminates arcing or contact bounce that create voltage transients
  • No contacts to wear out from reaction of switching events
  • Restricted (or limited) RFI generation, depending on activation point of sine wave
  • Requires only a short gate activation pulse in each half-cycle
  • Halogen free and RoHS compliant

Applications:

Typical applications are AC solid-state switches, power tools, home/brown goods and white goods appliances. Sensitive gate Triacs can be directly driven by microprocessor or popular opto-couplers/isolators. Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTQ1
MAX
(mA)
IGTQ2
MAX
(mA)
IGTQ3
MAX
(mA)
IGTQ4
MAX
(mA)
VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
IDRM@
VDRM
150°C
(mA)
Partner ECAD ModelsStockSamplesCompare
LJ4004D8RP44000.005101010201.448503LJ4004D8RPCheckOrder
LJ4004D8TP44000.005101010201.448503LJ4004D8TPCheckOrder
LJ4004V8TP44000.005101010201.448503LJ4004V8TPCheckOrder
LJ6004D8RP46000.005101010201.448503LJ6004D8RPCheckOrder
LJ6004D8TP46000.005101010201.448503LJ6004D8TPCheckOrder
LJ6004V8TP46000.005101010201.448503LJ6004V8TPCheckOrder
QJ4004D3RP44000.005101010251.448503QJ4004D3RPCheckOrder
QJ4004D3TP44000.005101010251.448503QJ4004D3TPCheckOrder
QJ4004D4RP44000.005252525501.448503QJ4004D4RPCheckOrder
QJ4004D4TP44000.005252525501.448503QJ4004D4TPCheckOrder
QJ4004V3TP44000.005101010251.448503QJ4004V3TPCheckOrder
QJ4004V4TP44000.005252525501.448503QJ4004V4TPCheckOrder
QJ6004D3RP46000.005101010251.448503QJ6004D3RPCheckOrder
QJ6004D3TP46000.005101010251.448503QJ6004D3TPCheckOrder
QJ6004D4RP46000.005252525501.448503QJ6004D4RPCheckOrder
QJ6004D4TP46000.005252525501.448503QJ6004D4TPCheckOrder
QJ6004V3TP46000.005101010251.448503QJ6004V3TPCheckOrder
QJ6004V4TP46000.005252525501.448503QJ6004V4TPCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
QJ6004D3TP High TJ 600V 4A Triac TO252 RoHS No 11/16/2021 PbFree No 11/16/2021 CoC_RoHS9_QJ6004D3TP REACH219_Declaration_(Contain)_QJ6004D3TP Yes
11/16/2021
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Thyristors LJxx04xx/QJxx04xx Series Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...