background-waves

4112-RC000

Product Status| Activei

4112-RC000

DUAL ALARM 12V | Series: Alarms
info

Littelfuse Alarms and Accessories are designed for universal applications within harsh environments. Their features are designed for ease-of-installation and extended product lifecycle. Equipped with electromechanical buzzers that are designed for long-life, these products are designed to instantly indicate state changes to end users. Products will function with a variety of Cole Hersee and Littelfuse branded switches.

Many uses such as, door ajar warning, bus driver alert, low air pressure, temperature, etc.
Works with any temperature, pressure, door or momentary switch.

PropertyValue
Mounting Method
.6875' (17.46mm) Diameter .53125' (12.88mm) Long Mounting Stem
Input Terminals
Two Screw #8-32
Housing
Plated Steel

4112-RC000 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
4112-RC000DUAL ALARM 12V

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.