background-waves

MITI-3V1-6-10

Product Status| Obsoletei

MITI-3V1-6-10

MITI-3V1 P.I. 6.0-10.0 | Series: MITI 3V1
info
An ultra-miniature, normally open switch with a 7.00mm long x 1.80mm diameter (0.276" x 0.071") glass envelope, capable of switching 170Vdc at 10W. Available sensitivity range of 6-10 AT. High insulation resistance of 1012 ohms minimum and low contact resistance of less than 150 milliohms. Available in surface mount version (MISM-3V1). Ideally suited for reed relays, security, metering and mobile phone applications.
PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
170
Switching Current (A DC)
0.25
Breakdown Voltage (V DC)
175
Max Contact Resistance (Ω)
0.15
Magnetic Sensitivity (AT)
6 to 10
Body Length (mm)
7
Overall Length in Milimeters
46
Switch Type
A:SPST-NO
Operating Temperature
-40° to 125°C
Switching Current (A AC)
0.18
Max Operate Time (ms)
0.45
Resonant Frequency
18
Max Release Time (ms)
0.2
Switching Voltage (V AC)
120
  • Ultra-miniature, normally open switch capable of switching 170Vdc or 0.25A at up to 10 Watts
  • Available sensitivity range of 6-10 AT
  • Hermetically sealed switch contacts are not affected by and have no effect on their external environment
  • Zero operating power required for contact closure
  • Excellent for switching micro-controller logic level loads

MITI-3V1-6-10 Applications

Highlights Section

  • Reed relays
  • Security
  • Metering
  • Industrial controls
  • Mobile phones

MITI-3V1-6-10 Resources

MITI-3V1-6-10 Custom Products Request

Need your MITI-3V1-6-10 parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.