The SH Series Gas Discharge Tube (GDT) is designed to provide high levels of protection against fast-rising transients caused by lightning disturbances. It is offered in a squared surface mount package (5.0×5.0×4.2mm) with a 5kA surge capability and a ≤0.7pF off-state capacitance value.
- 5kA surge capability in minimal footprint (5.0×5.0×4.2mm)
- Ultra-low capacitance (< 0.7 pF) that does not vary as the signal voltage varies
- Surface mount form factor with squared body and terminals
SH Parts
Filters
Showing 1 to 12 of 15 Total Results
Part Number | Actions | VMIN Spark (V) | VNom Spark (V) | VMAX Spark (V) | Max Impulse Sparkover Voltage @ 100V/µs (V) | Capacitance (Co) (pF) | Impulse Discharge Current @8/20µs (kA) | Electrodes | Failsafe |
---|
Part Number | Actions | VMIN Spark (V) | VNom Spark (V) | VMAX Spark (V) | Max Impulse Sparkover Voltage @ 100V/µs (V) | Capacitance (Co) (pF) | Impulse Discharge Current @8/20µs (kA) | Electrodes | Failsafe | |
---|---|---|---|---|---|---|---|---|---|---|
SH Applications
- G.Fast, xDSL, 10GbE, and 10/100/1000 BaseT Ethernet port protection
- Satellite, CATV equipment and set top boxes
- Coaxial cable
- Ethernet, RS-485, RS-232, etc. interfaces
- Broadband equipment
- General telecom equipment
- Industrial automation
- Power Inverter/Variable Frequency Drivers (VFDs)
- Video: (For Chinese subtitle version CLICK HERE )
Series: SH Resources

Gas Discharge Tubes Catalog
GDTs dissipate voltage transients through a contained plasma gas. They have high insulation resistance plus low capacitance and leakage to ensure

Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.