SL1122 Series - Three Terminal Hybrid Gas Plasma Overvoltage Protector (GDT)

GDT SL1122A Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SL1122 series Hybrid features a high performance Alpha Gas Plasma Tube in conjunction with a high speed Silicon Avalanche Diode (SAD). These devices are matched so that High speed pulses are initially clamped by the SAD, then as the current rises, the transient energy is switched through the Gas Tube.

The Hybrid offers high levels of performance on fast rising transients in the domain of 100V/µS to 10 KV/µS, so eliminates the dv/dt switching delay normally exhibited by standard GDT's. These devices are extremely robust and are able to divert a 10,000A pulse without destruction, so are ideal for central office (telephone exchange) protection.

Features:

  • Excellent response to fast rising transients.
  • Flat response up to 10KV/µS
  • 10KA surge capability tested with 8/20µS pulse as defined by IEC 61000-4-5
  • SAD ensures short circuit failure mode in the event of severe transient overload
  • Thermal failsafe
  • RoHS Compliant

Applications:

  • MDF protection
  • Alarm panels
  • ADSL equipment
  • XDSL equipment
  • General Telecom Equipment

Access specifications, certifications, check availability and order parts below

Catalog #VMIN Spark
(V)
VNom Spark
(V)
VMAX Spark
(V)
Capacitance (Co) (pF)Impulse Discharge Current @8/20μs (kA)DC
Holdover
(V)
ElectrodesFailsafeMSLPartner ECAD ModelsSamplesCompare
SL1122A090709012015523NoMIL-STD-750D/1021SL1122A090Order
SL1122A200150200250151203NoMIL-STD-750D/1021
SL1122A230184230276151353NoMIL-STD-750D/1021SL1122A230Order
SL1122A230P184230276251203NoMIL-STD-750D/1021
SL1122A250200250300151353NoMIL-STD-750D/1021Order
SL1122A260210260350151353NoMIL-STD-750D/1021SL1122A260Order
SL1122A450400450600151353NoMIL-STD-750D/1021Order
SL1122A450-LC-0174054506003.551003NoMIL-STD-750D/1021
SL1122A450N-0034004506003.551003NoMIL-STD-750D/1021
SL1122A450N-004420450600251003NoMIL-STD-750D/1021
SL1122A450SN-006400450600151353NoMIL-STD-750D/1021
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SL1122A090 GP ALPHA HYBRID 3T A90V RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1122A200 GP ALPHA HYBRID 3T A200V RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1122A230 GP ALPHA HYBRID 3T A230V RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1122A230P GP ALPHA HYBRID 3T A230V RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1122A250 GP ALPHA HYBRID 3T A250V RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1122A260 GP ALPHA HYBRID 3T A260V RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL1122A260 REACH201_Declaration_SL1122A260 No
Does not Contain
SL1122A450 GP ALPHA HYBRID 3T A450V RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1122A450-LC-017 GP ALPHA 3 & HYBRID-LC 1122 450V (SHORT) RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1122A450N-003 GP ALPHA 3 & HYBRID - SPD 25B RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1122A450N-004 GP ALPHA 3 & HYBRID-SPD 25A (SQUARE POT) RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1122A450SN-006 GP ALPHA 3 & HYBRID - SPD25C RoHS No 01/01/2005 PbFree No 01/01/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...