SL1003A Series - Three Terminal BroadBand Optimized Minitube Gas Plasma Overvoltage Arrester(GDT)

GDT SL1003A Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SL1003 series has been especially developed for Broadband equipment. Special design features provide high levels of protection against fast rising transients in 100V/µs to 1kV/µs range usually caused by lightning disturbances.

These devices have Ultra low capacitance 1.5pF and present insignificant signal losses up to 1.5GHz. These devices are extremely robust and are able to divert a 5000A pulse without destruction. For AC Power Cross of long duration, overcurrent protection is recommended.

Features:
  • Low insertion loss
  • Surface mountable
  • 5kA surge capability tested with 8/20µS pulse as defined by IEC 61000-4-5
  • GHz working frequency.
  • Excellent response to fast rising transients.
  • Can be used to meet Telcordia GR1089 without series resistance
  • 10/700µs 6kV capability, as per ITU-T k.21, enhanced test level
  • 2000A 2/10µS surge rating
  • RoHS compliant
Applications:
  • Broadband equipment
  • ADSL equipment
  • XDSL equipment
  • Satellite and CATV equipment
  • General telecom equipment

Access specifications, certifications, check availability and order parts below

Catalog #VMIN Spark
(V)
VNom Spark
(V)
VMAX Spark
(V)
Max
Impulse
Breakdown
@ 100V/μs
(V)
Capacitance (Co) (pF)Impulse Discharge Current @8/20μs (kA)DC
Holdover
(V)
ElectrodesFailsafeMSLPartner ECAD ModelsStockSamplesCompare
SL1003A090C70901206001.25523NoMIL-STD-750D/1021SL1003A090CCheckOrder
SL1003A090R70901206001.25523YesMIL-STD-750D/1021SL1003A090RCheckOrder
SL1003A090SM70901206001.25523NoMIL-STD-750D/1021SL1003A090SMCheckOrder
SL1003A230C1842302763501.251353NoMIL-STD-750D/1021SL1003A230COrder
SL1003A230SM1842302763501.251353NoMIL-STD-750D/1021SL1003A230SMCheckOrder
SL1003A250C2002503004001.251353NoMIL-STD-750D/1021SL1003A250CCheckOrder
SL1003A250R2002503004001.251353NoMIL-STD-750D/1021SL1003A250RCheckOrder
SL1003A250RF2002503004001.251353YesMIL-STD-750D/1021SL1003A250RFCheckOrder
SL1003A250SM2002503004001.251353NoMIL-STD-750D/1021SL1003A250SMCheckOrder
SL1003A260C2102603104201.251353NoMIL-STD-750D/1021SL1003A260CCheckOrder
SL1003A260R2102603104201.251353NoMIL-STD-750D/1021SL1003A260RCheckOrder
SL1003A260RF2102603104201.251353YesMIL-STD-750D/1021SL1003A260RFCheckOrder
SL1003A260SM2102603104201.251353NoMIL-STD-750D/1021SL1003A260SMCheckOrder
SL1003A3002403003604501.251353NoMIL-STD-750D/1021SL1003A300CheckOrder
SL1003A350C2803504205001.251353NoMIL-STD-750D/1021SL1003A350CCheckOrder
SL1003A350R2803504205001.251353NoMIL-STD-750D/1021SL1003A350RCheckOrder
SL1003A350RF2803504205001.251353YesMIL-STD-750D/1021SL1003A350RFCheckOrder
SL1003A350SM2803504205001.251353NoMIL-STD-750D/1021SL1003A350SMCheckOrder
SL1003A400C3204004805501.251353NoMIL-STD-750D/1021SL1003A400CCheckOrder
SL1003A400R3204004805501.251353NoMIL-STD-750D/1021SL1003A400RCheckOrder
SL1003A400RF3204004805501.251353YesMIL-STD-750D/1021SL1003A400RFCheckOrder
SL1003A400SM3204004805501.251353NoMIL-STD-750D/1021SL1003A400SMCheckOrder
SL1003A450C3604505406501.251353NoMIL-STD-750D/1021SL1003A450CCheckOrder
SL1003A450R3604505406501.251353NoMIL-STD-750D/1021SL1003A450RCheckOrder
SL1003A450SM3604505406501.251353NoMIL-STD-750D/1021SL1003A450SMCheckOrder
SL1003A500R4105006007001.251353NoMIL-STD-750D/1021SL1003A500RCheckOrder
SL1003A230C-002
Obsolete: 2009 -04-03
3NoCheckOrder
SL1003A230RF-003
Obsolete: 2009 -04-03
3YesCheckOrder
SL1003A230SM-004
Obsolete: 2009 -04-03
3NoCheckOrder
SL1003A260C-002
Obsolete: 2009 -04-03
3NoCheckOrder
SL1003A260RF-003
Obsolete: 2009 -04-03
3YesCheckOrder
SL1003A400SM-004
Obsolete: 2009 -04-03
3NoCheckOrder
SL1003A450R-003
Obsolete: 2009 -04-03
3NoCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SL1003A090C GP MINIBETA 3T A090 CORE RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL1003A090C No
SL1003A090R GP MINIBETA 3T A090 RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL1003A090R REACH205_Declaration_SL1003A090R No
Does not Contain
SL1003A090RF GP MINIBETA 3T A090 RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL1003A090RF REACH205_Declaration_SL1003A090RF No
Does not Contain IPC_SL1003A090RF
SL1003A090SM GP MINIBETA 3T A090 SMD RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL1003A090SM REACH205_Declaration_SL1003A090SM Yes
Does not Contain IPC_SL1003A090SM
SL1003A230C-005 GP MINI BETA 3T A230V CORE + TIN FINISH RoHS No 01/01/2005 PbFree No 01/01/2005 Yes
SL1003A230C GP MINIBETA 3T A230V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 Yes
SL1003A230SM GP MINIBETA 3T A230V SMD RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL1003A230SM REACH174_Declaration_SL1003A230SM No
Does not Contain
SL1003A250C GP MINIBETA 3T A250V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1003A250R GP MINIBETA 3T A250V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1003A230R GP MINIBETA 3T A230V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1003A230RF GP MINIBETA 3T A230V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1003A250RF GP MINIBETA 3T A250V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1003A250SM GP MINIBETA 3T A250V SMD RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL1003A250SM REACH211_Declaration_SL1003A250SM No
Does not Contain
SL1003A260C GP MINIBETA 3T A260V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1003A260R GP MINIBETA 3T A260V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1003A260RF GP MINIBETA 3T A260V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1003A260SM GP MINIBETA 3T A260V SMD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1003A300R GP MINIBETA 3T A300V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1003A300C GP MINIBETA 3T A300V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1003A300SM GP MINIBETA 3T A300V SMD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1003A350C GP MINIBETA 3T A350V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1003A350R GP MINIBETA 3T A350V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1003A350RF GP MINIBETA 3T MINI A350V RADIAL-FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1003A350SM GP MINIBETA 3T A350V SMD RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL1003A350SM REACH191_Declaration_SL1003A350SM No
Does not Contain IPC_SL1003A350SM
SL1003A400C GP MINIBETA 3T A400V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1003A400R GP MINIBETA 3T A400V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1003A400RF GP MINIBETA 3T A400V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1003A400SM GP MINIBETA 3T A400V SMD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1003A450C GP MINIBETA 3T A450V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1003A450R GP MINIBETA 3T A450V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1003A450SM GP MINIBETA 3T A450V SMD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1003A500R GP 3 TERMINAL 500 VDC 6.0MM DIA RoHS No 01/01/2005 PbFree No 01/01/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Gas Discharge Tubes SL1003A Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...