background-waves

0501012.

Product Status| Activei

0501012.

FUSE 32V HIGH CURRENT 1206 12A | Series: 501
info
The 501 Series is a 100% Lead-free, RoHS compliant and Halogen-free fuse series designed specifically to provide over-current protection to circuits that operate under high working ambient temperatures up to 150ºC.

The general design ensures excellent temperature stability and performance reliability.

The high I2t values which is typical in the Littelfuse Ceramic Fuse family, ensure high inrush current withstand capability.
PropertyValue
Voltage Rating (V)
32
Nominal Melting I2T (A2sec)
20.341
Resistance (Ω)
0.00311
Body
Ceramic
MSL
IPC/JEDEC J-STD-020C Level 1
Opening
Fast-Acting (F)
Operating Temperature
-55° to 150°C
Humidity
MIL-STD-202F Method 103B Condition D
Terminal Strength
IEC 60127-4
Interupt Voltage Type
DC
interrupt Voltage (V) -1
32
Vibration
MIL-STD-202F Method 201A; MIL-STD-202F Method 204D Test Condition D
Fusing Characteristic 350 Percent
5
interrupt Amperage (A) - 1
150
Terminations
100% Tin Over Nickel Over Silver
Moisture Resistance
MIL-STD-202 Method 106G
  • Operating temperature from -55°C to +150°C
  • Designed to provide over-current protection in high current voltage regulator module (VRM) applications
  • 100% Lead-free, Halogen-free and RoHS compliant
  • Suitable for leaded and lead-free reflow or wave soldering

0501012. Applications

Highlights Section

  • Voltage Regulator Module (VRM) Equipment
  • Notebook PC
  • DC-DC Convertor

0501012. Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0501012.WRFUSE 32V HIGH CURRENT 1206 12ARoHS10/12/2007Pb-Free10/12/2007Pdf IconCoC_RoHS10_0501012.WRPdf IconREACH_SVHC Declaration_0501012.WRDoes Not ContainYes10/12/2007Pdf IconIPC_0501012.WR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.