background-waves

04401.75

Product Status| Activei

04401.75

FUSE 32V High I2T 1206 1.75A | Series: 440
info
The 440 Series is a 100% Lead-free, RoHS compliant and Halogen-free fuse series designed specifically to provide over-current protection to circuits that operate under high working ambient temperatures up to 150°C and high inrush currents.

The general design ensures excellent temperature stability and performance stability.

This high I2t fuse series is designed to have ultra high inrush current withstand capability to avoid nuisance fuse open.
PropertyValue
Voltage Rating (V)
32
Maximum AC Voltage (V)
32
Nominal Melting I2T (A2sec)
0.3312
Resistance (Ω)
0.045
Body
Ceramic
MSL
IPC/JEDEC J-STD-020C Level 1
Opening
Fast-Acting (F)
Operating Temperature
-55° to 150°C
Humidity
MIL-STD-202F Method 103B Condition D
interrupt Voltage Type AC/DC) - 2
DC
Terminal Strength
IEC 60127-4
Interupt Voltage Type
AC
interrupt Voltage (V) -2
32
interrupt Amperage (A) - 2
50
interrupt Voltage (V) -1
32
Vibration
MIL-STD-202F Method 201A; MIL-STD-202F Method 204D Test Condition D
Fusing Characteristic 350 Percent
5
interrupt Amperage (A) - 1
50
Terminations
100% Tin Over Nickel Over Silver
Moisture Resistance
MIL-STD-202 Method 106G
  • Operating temperature from -55°C to +150°C
  • 100% Lead-free and RoHS compliant
  • Suitable for leaded and lead-free reflow or wave soldering
  • Ultra high I2t values

04401.75 Applications

Highlights Section

  • LCD Displays
  • Servers
  • Notebook Computers
  • Printers
  • Scanners
  • Data Modems
  • Hard Disk Drives

04401.75 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
04401.75WRFUSE 32V High I2T 1206 1.75ARoHS1/1/2009Pb-Free1/1/2009Pdf IconREACH_SVHC Declaration_04401.75WRDoes Not ContainYes1/1/1901Pdf IconIPC_440WR_-1.75A-8A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.