background-waves

4401.25

Product Status| Activei

4401.25

FUSE 50V HIGH I2T 1206 1.25A | Series: 440
info
The 440 Series is a 100% Lead-free, RoHS compliant and Halogen-free fuse series designed specifically to provide over-current protection to circuits that operate under high working ambient temperatures up to 150°C and high inrush currents.

The general design ensures excellent temperature stability and performance stability.

This high I2t fuse series is designed to have ultra high inrush current withstand capability to avoid nuisance fuse open.
PropertyValue
Voltage Rating (V)
50
Maximum AC Voltage (V)
50
Nominal Melting I2T (A2sec)
0.402
Resistance (Ω)
0.2265
Body
Ceramic
MSL
IPC/JEDEC J-STD-020C Level 1
Opening
Fast-Acting (F)
Operating Temperature
-55° to 150°C
Humidity
MIL-STD-202F Method 103B Condition D
interrupt Voltage Type AC/DC) - 2
DC
Terminal Strength
IEC 60127-4
Interupt Voltage Type
AC
interrupt Voltage (V) -2
50
interrupt Amperage (A) - 2
50
interrupt Voltage (V) -1
50
Vibration
MIL-STD-202F Method 201A; MIL-STD-202F Method 204D Test Condition D
Fusing Characteristic 350 Percent
5
interrupt Amperage (A) - 1
50
Terminations
100% Tin Over Nickel Over Silver
Moisture Resistance
MIL-STD-202 Method 106G
  • Operating temperature from -55°C to +150°C
  • 100% Lead-free and RoHS compliant
  • Suitable for leaded and lead-free reflow or wave soldering
  • Ultra high I2t values

4401.25 Applications

Highlights Section

  • LCD Displays
  • Servers
  • Notebook Computers
  • Printers
  • Scanners
  • Data Modems
  • Hard Disk Drives

4401.25 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
04401.25WRFUSE 50V HIGH I2T 1206 1.25ARoHS1/1/2009Pb-Free1/1/2009Yes1/1/1901

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.