background-waves

885004

Product Status| Activei

885004

FUSE 450V HBC NANO2 PB-FREE 4A | Series: 885
info

885 Series Nano2® Fuse is 500VDC high voltage DC rated Surface Mount fuse with high interrupting current rating up to 1500A. It not only complies with IEC 60127-7 Standard and meets Littelfuse automotive qualifications based on AEC-Q200 test plan as well.

With voltage rating up to 500VDC, this 885 Series Fuse helps the customer to optimize design by saving board space and provides very high short circuit current protection up to 1500A.

PropertyValue
Voltage Rating (V)
450
Maximum AC Voltage (V)
350
Nominal Melting I2T (A2sec)
21.3
Resistance (Ω)
0.0152
Body
Plastic
Operating Temperature
-40° to 105°C
interrupt Amperage (A) - 1
100
Terminal Strength
> 2 lbs
Breaking Capacity VDC
100A @ 450
Interrupt Current VDC
100A @ 450
Interrupt Current VAC
100A @ 350
Interupt Voltage Type
AC
Interupt Voltage Type ACDC - 3
DC
interrupt Amperage (A) - 2
100
interrupt Voltage (V) -2
450
Interupt Amperage 3
1500
Interupt Voltage - 3
125
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -1
350
Breaking Capacity VAC
100A @ 350
Terminations
Tin-Plated Brass Caps
Packaging Code
R
  • High DC Voltage up to 500VDC and Interrupting Current Rating up to 1500A
  • Reliable/Robust Fuse Design (Solderless Platform)
  • Meets Littelfuse’s automotive qualifications with a compact footprint of 10.86 x 4.78mm
  • Small Size/Surface Mountable Type
  • Operating temperature range from –40°C to +85°C

885004 Applications

Highlights Section

  • Automotive – Electric Vehicles (Li-Ion Battery Packs)
  • Battery Management Systems (BMS)
  • Sense Lines
  • High voltage DC/DC converter

885004 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0885004.DRFUSE 450V HBC NANO2 PB-FREE 4ARoHS12/13/2018Pb-Free12/13/2018Pdf IconCoC_RoHS10_0885004.DRPdf IconREACH209_Declaration_0885004.DRDoes Not ContainYes12/13/2018Pdf IconIPC_0885004.DR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

885 Series Fuse

Learn about ultracompact surface mount fuses with high current interrupting ratings that Littelfuse developed to protect against severe fault and short-circuit currents in EVs (English; no subtitles).

885 Series Fuse JP

Learn about ultracompact surface mount fuses with high current interrupting ratings that Littelfuse developed to protect against severe fault and short-circuit currents in EVs (with Japabese subtitles).

885 Series Fuse CN

Learn about ultracompact surface mount fuses with high current interrupting ratings that Littelfuse developed to protect against severe fault and short-circuit currents in EVs (with Chinese subtitles).