
Nano 2 Fuses

NANO2® fuses provide overcurrent and short circuit protection in battery chargers, electronic ballast, ac–dc and dc–dc power converters, and telecommunications equipment. Littelfuse makes very fast-acting and time-delayed/Slo-Blo® versions of NANO2 fuses. All the surface mount fuses boast miniature or subminiature square footprints that save space on printed circuit boards.
- Rated from 32 V ac to 600 V ac
- Available with a wide range of ampere ratings, from 375 mA to 100 A
- Very low internal resistance ratings (e.g., 40 mΩ, 180 mΩ)
- UL Recognized
- Certified halogen-free and RoHS compliant
- AEC-Q200–qualified devices available for automotive applications
- Well-suited for use in high-temperature environments
- Compatible with lead-free reflow soldering processes
Nano 2 Fuses Parts
Filters
32onClick
600onClick
60onClick
500onClick
0.0001onClick
7450.0001onClick
0.0004onClick
5.5604onClick
Showing 1 to 12 of 253 Total Results
Part Number | Actions | Maximum AC Voltage (V) | Voltage Rating (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Opening | Body | MSL | Ampere Rating (A) | Marking Code | Nominal Voltage Drop (mV) |
---|
Part Number | Actions | Maximum AC Voltage (V) | Voltage Rating (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Opening | Body | MSL | Ampere Rating (A) | Marking Code | Nominal Voltage Drop (mV) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
250 | 1.61 | 0.6 | Slo-Blo/Time Lag (T)/Time Delay | Ceramic | Level 1 | |||||||
250 | 3.025 | 0.275 | Slo-Blo/Time Lag (T)/Time Delay | Ceramic | ||||||||
250 | 10.17 | 0.18 | Slo-Blo/Time Lag (T)/Time Delay | Ceramic | Level 1 | |||||||
250 | 18.06 | 0.052 | Slo-Blo/Time Lag (T)/Time Delay | Ceramic | Level 1 | |||||||
250 | 51.44 | 0.028 | Slo-Blo/Time Lag (T)/Time Delay | Ceramic | Level 1 | |||||||
250 | 122.5 | 0.016 | Slo-Blo/Time Lag (T)/Time Delay | Ceramic | ||||||||
250 | 180.6 | 0.0115 | Slo-Blo/Time Lag (T)/Time Delay | Ceramic | ||||||||
250 | 14.72 | 0.1 | Slo-Blo/Time Lag (T)/Time Delay | Ceramic | Level 1 | |||||||
250 | 18.13 | 0.035 | Slo-Blo/Time Lag (T)/Time Delay | Ceramic | Level 1 | |||||||
250 | 53.14 | 0.019 | Slo-Blo/Time Lag (T)/Time Delay | Ceramic | Level 1 | |||||||
250 | 250 | 3.97 | 0.1 | Slo-Blo/Time Lag (T)/Time Delay | Ceramic | |||||||
280 | 1.61 | 0.6 | Slo-Blo/Time Lag (T)/Time Delay | Ceramic | Level 1 |