465 Series - NANO 250V UMF Time Lag Miniature Fuse

Fuse 465 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Surface Mount Nano 250V UMF product family complies with IEC Publication IEC60127-4-Universal Modular Fuse-Links [UMF]. This IEC standard has been accepted world wide.

Features:

  • Listed to IEC 60127-4, Universal Modular Fuse-Links (UMF)
  • 250VAC Voltage rating
  • RoHS compliant and Halogen Free

Applications:

  • Power supply
  • Lighting system
  • White goods
  • Industrial equipment

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyMSLOpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
04650012502.50.107CeramicLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0465001CheckOrder
046500225014.40.039CeramicLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0465002CheckOrder
046500425048.40.016CeramicLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0465004CheckOrder
0465005250900.013CeramicLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0465005CheckOrder
046501.625090.056CeramicLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C046501.6CheckOrder
046502.525019.60.026CeramicLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C046502.5CheckOrder
046506.3250144.40.0088CeramicLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C046506.3CheckOrder
04651.252505.60.083CeramicLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C04651.25CheckOrder
04653.1525032.40.021CeramicLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C04653.15CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0465001.DR FUSE 250V TL NANO2 UMF RoHS 1A RoHS No 02/14/2002 PbFree No Yes
0465002.DR FUSE 250V TL NANO2 UMF RoHS 2A RoHS No 02/14/2002 PbFree No CoC_RoHS9_0465002.DR REACH205_Declaration_with_Pb_0465002.DR Yes
Contains IPC_0465002.DR
0465004.DR FUSE 250V TL NANO2 UMF RoHS 4A RoHS No 02/14/2002 PbFree No CoC_RoHS9_0465004.DR REACH201_Declaration_with_Pb_0465004.DR Yes
Contains IPC_0465004.DR
0465005.DR FUSE 250V TL NANO2 UMF RoHS 5A RoHS No 02/14/2002 PbFree No CoC_RoHS9_0465005.DR REACH211_Declaration_(Contain)_0465005.DR Yes
Contains IPC_0465005.DR
046501.6DR FUSE 250V TL NANO2 UMF RoHS 1.6A RoHS No 02/14/2002 PbFree No REACH197_Declaration_with_Pb_046501.6DR Yes
Contains IPC_046501.6DR
046502.5DR FUSE 250V TL NANO2 UMF RoHS 2.5A RoHS No 02/14/2002 PbFree No Yes
046506.3DR FUSE 250V TL NANO2 UMF RoHS 6.3A RoHS No 02/14/2002 PbFree No CoC_RoHS9_046506.3DR REACH_SVHC Declaration (Contain)_046506.3DR Yes
Contains IPC_046506.3DR
04651.25DR FUSE 250V TL NANO2 UMF RoHS 1.25A RoHS No 02/14/2002 PbFree No Yes
IPC_04651.25DR
04653.15DR FUSE 250V TL NANO2 UMF RoHS 3.15A RoHS No 02/14/2002 PbFree No CoC_RoHS9_04653.15DR REACH_SVHC Declaration (Contain)_04653.15DR Yes
Contains IPC_04653.15DR
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 465 Datasheet

The Surface Mount Nano2 250V UMF product family complies with IEC Publication IEC60127-4-Universal Modular Fuse-Links [UMF]...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 465 Series TC Curve