462 Series - NANO®2 250V UMF Time-Lag Miniature Fuse

Fuse 462 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 462 series Nano Surface Mount Fuse has time-lag current characteristics with interrupting ratings rated at 250V and 350V. It complies with IEC 60127-4 Universal Modular Fuse-Links.

Features:

  • Heat resistant plastic housing, UL 94 V-0
  • Designed for line or low voltage applications
  • Low voltage drop
  • Internationally approved
  • High pulse resistance
  • Lead-free -- compatible with lead-free solders and higher temperature profiles
  • Available in ratings of 0.5A to 5A

Applications:

  • Lighting ballast
  • AC/DC adaptor primary protection
  • Transformerless AC/DC converter circuit
  • High DC voltage power distribution system

Access specifications, certifications, check availability and order parts below

Catalog #VDC (V)VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyMSLOpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
462050000002502500.430.227PlasticLevel 1Slo-Blo/Time Lag (T)/Time Delay-40° to 85°C46205000000CheckOrder
462063000002502500.80.157PlasticLevel 1Slo-Blo/Time Lag (T)/Time Delay-40° to 85°C46206300000CheckOrder
462080000002502501.40.13PlasticLevel 1Slo-Blo/Time Lag (T)/Time Delay-40° to 85°C46208000000CheckOrder
462110000002502502.70.0867PlasticLevel 1Slo-Blo/Time Lag (T)/Time Delay-40° to 85°C46211000000CheckOrder
462112500002502505.20.0602PlasticLevel 1Slo-Blo/Time Lag (T)/Time Delay-40° to 85°C46211250000CheckOrder
462116000002502509.70.0443PlasticLevel 1Slo-Blo/Time Lag (T)/Time Delay-40° to 85°C46211600000CheckOrder
462120000002502505.440.0335PlasticLevel 1Slo-Blo/Time Lag (T)/Time Delay-40° to 85°C46212000000CheckOrder
4621250000025025080.0278PlasticLevel 1Slo-Blo/Time Lag (T)/Time Delay-40° to 85°C46212500000CheckOrder
46213150000250250140.0204PlasticLevel 1Slo-Blo/Time Lag (T)/Time Delay-40° to 85°C46213150000CheckOrder
46214000000250250210.0158PlasticLevel 1Slo-Blo/Time Lag (T)/Time Delay-40° to 85°C46214000000CheckOrder
46215000000250250400.0124PlasticLevel 1Slo-Blo/Time Lag (T)/Time Delay-40° to 85°C46215000000CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
46205000000 FUSE 250V SM LEAD FREE .500A RoHS No 01/14/2004 PbFree No 01/01/2009 CoC_RoHS10_46205000000 REACH201_Declaration_46205000000
Does not Contain
46206300000 FUSE 250V SM LEAD FREE .630A RoHS No 01/14/2004 PbFree No 01/01/2009 CoC_RoHS10_46206300000
46208000000 FUSE 250V SM LEAD FREE .800A RoHS No 01/14/2004 PbFree No 01/01/2009 CoC_RoHS10_46208000000
IPC_46208000000
46211000000 FUSE 250V SM LEAD FREE 1A RoHS No 01/14/2004 PbFree No 01/01/2009 REACH191_Declaration_46211000000
Does not Contain IPC_46211000000
46211250000 FUSE 250V SM LEAD FREE 1.25A RoHS No 01/14/2004 PbFree No 01/01/2009 CoC_RoHS10_46211250000 REACH209_Declaration_46211250000
Does not Contain IPC_46211250000
46211600000 FUSE 250V SM LEAD FREE 1.6A RoHS No 01/14/2004 PbFree No 01/01/2009 CoC_RoHS10_46211600000 REACH219_Declaration_46211600000
Does not Contain
46212000000 FUSE 250V SM LEAD FREE 2A RoHS No 01/14/2004 PbFree No 01/01/2009 CoC_RoHS10_46212000000 REACH205_Declaration_46212000000
Does not Contain IPC_46212000000
46212500000 FUSE 250V SM LEAD FREE 2.5A RoHS No 01/14/2004 PbFree No 01/01/2009 CoC_RoHS10_46212500000 REACH205_Declaration_46212500000
Does not Contain IPC_46212500000
46213150000 FUSE 250V SM LEAD FREE 3.15A RoHS No 01/14/2004 PbFree No 01/01/2009 CoC_RoHS10_46213150000 REACH205_Declaration_46213150000 Yes
Does not Contain IPC_46213150000
46214000000 FUSE 250V SM LEAD FREE 4A RoHS No 01/14/2004 PbFree No 01/01/2009 CoC_RoHS10_46214000000 REACH201_Declaration_46214000000 Yes
Does not Contain IPC_46214000000
46215000000 FUSE 250V SM LEAD FREE 5A RoHS No 01/14/2004 PbFree No 01/01/2009 REACH197_Declaration_46215000000
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 462 Datasheet

The 462 series Nano2® Surface Mount Fuse has time-lag current characteristics with interrupting ratings rated at 250V and 350V...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...