background-waves

Surge Suppression Fuses

Littelfuse offers a wide variety of high-quality, specialty power fuses for protection of electrical circuits in industrial applications. The Littelfuse surge suppression fuses, series LVSP, are specialty fuses designed for the protection of TVSS (transient voltage surge suppression) products. TVSS devices shield electrical units from lightning-caused voltage spikes. The LVSP fuses are designed to survive 8/20 µs lightning surges without opening. These fuses can be used to facilitate TVSS module compliance to UL 1449 in permanently-connected applications.
  • Very current-limiting under ac short-circuit conditions
  • Available in multiple mounting configurations
  • Complements the Littelfuse line of overvoltage products
  • POWR-GARD® technology for maximum protection

Surge Suppression Fuses Parts

FiltersFilters

Surge Suppression Fuses Resources