background-waves

L17T800

Product Status| Activei

L17T800

FUS 170VDC VF/A TELE-GARD 800A | Series: L17T
info

L17T800 is a Telecommunications fuse with an ampere rating of 800.

PropertyValue
Current Rating (Continuous) in Amps
800
Interrupting Rating
100 kA @ 170 Vdc
Opening
Fast-Acting (F)
Voltage Rating (V)
170
Mounting Method
Bolt-In
Family style
Current Limiting
Indicating
No
interrupt Amperage (A) - 1
100000
Interupt Voltage Type
DC
interrupt Voltage (V) -1
170
PG Holder
LTFD6001 Series

L17T800 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
L17T800.VFUS 170VDC VF/A TELE-GARD 800ARoHS1/1/2007NoPdf IconCoC_RoHS9_L17T800.VPdf IconREACH205_Declaration_Contain-_L17T800.VContainsNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.