background-waves

L50S200

Product Status| Activei

L50S200

FUS 500V SEMICONDUCTOR 200A | Series: L50S
info
Littelfuse L50S Series High-Speed Fuses are designed to protect today’s equipment and systems, and are manufactured with Littelfuse-developed technology that sets tomorrow’s standards for accuracy, consistent quality, reliability, and predictable performance.

Littelfuse engineers have redefined High-Speed Fuse Technology by using advanced metallurgical, polymer, and materials research, mathematical modeling, and computerized statistical analysis.

Safety
  • AC: 200 kAIC
    DC: 20 kAIC — Reliable interruption of all overcurrents meets present and future system requirements.
  • Extremely Current Limiting — Low I2t and peak let-through currents meet most semiconductor requirements.
  • UL Recognized — High-speed fuses may be used to provide supplementary protection in UL listed equipment.
Safety
  • Low Watt Losses — Means less heating and power consumption in circuit.
  • Controlled Transient Overvoltages — All circuits are subject to transient overvoltages during fault current interruption. These transient overvoltages (arc voltages) start when fuse links melt or circuit breaker contacts part, and subside when circuit is interrupted. Semiconductors are very sensitive to overvoltages. Littelfuse high-speed fuse designs keep transient overvoltages to low levels and help reduce semiconductor failure.
PropertyValue
Current Rating (Continuous) in Amps
200
Interrupting Rating
20 kA @ 450 Vdc
Opening
Very Fast-Acting (FF)
Maximum AC Voltage (V)
500
Voltage Rating (V)
450
Family style
Traditional Round Body
Indicating
No
interrupt Amperage (A) - 1
200000
interrupt Amperage (A) - 2
20000
Interupt Voltage Type
AC
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -1
500
interrupt Voltage (V) -2
450
Mounting Method
Bolt-In
PG Holder
LSCR Series

L50S200 Applications

Highlights Section

  • Supplementary protection of semiconductors such as silicon controlled rectifiers (SCRs), diodes, thyristors, TRIACs, and transistors
  • Commonly used in variable speed drives, power rectifiers, power supplies, and consumer electronics
  • May be used wherever extremely fast-acting, current-limiting fuses with no time delay are required

L50S200 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
L50S200.VFUS 500V SEMICONDUCTOR 200ARoHS1/1/2007NoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.