

The L50S series is a POWR-SPEED® high-speed fuse designed for modern-day, sensitive power electronic devices that require ultimate protection against overcurrent. POWR-SPEED® brand fuses are optimized for performance and efficiency to help extend equipment life. They offer Littelfuse-developed technology that sets tomorrow’s standards for accuracy, consistent quality, reliability, and predictable performance. Littelfuse engineers have redefined high-speed fuse technology by using advanced metallurgical, polymer, and materials research, mathematical modeling, and computerized statistical analysis.
The L50S is very fast-acting with voltage rating at 500 V ac and 450 V dc. It is specifically designed for supplementary protection of semiconducting devices such as silicon controlled rectifiers (SCRs), diodes, thyristors, triacs, transistors, and similar solid-state devices. These devices are used in power equipment including variable speed drives, power rectifiers, UPS systems, dc power supplies, and in a wide range of electronic equipment. They may be used wherever extremely fast-acting, current-limiting fuses with no time delay are required.
- Extremely current-limiting
- Low energy let-through (I2t)
- Low watt losses
- Controlled transient overvoltages
- POWR-SPEED® technology
- Exceptional short-circuit protection
- Superior overcurrent fault protection
- Prevents energy loss, more efficient, minimizes wasted power from components
- Overvoltage sensitivity for maintaining low transient levels
- Optimized performance and efficiency
L50S Parts
Filters
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating | Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Agency Approvals |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating
| Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Agency Approvals | |
---|---|---|---|---|---|---|---|---|
10 | 20 kA @ 450 Vdc | Very Fast-Acting (FF) | 500 | 450 | ECC / UR / CUR / CSA | |||
12 | 20 kA @ 450 Vdc | Very Fast-Acting (FF) | 500 | 450 | ECC / UR / CUR / CSA | |||
15 | 20 kA @ 450 Vdc | Very Fast-Acting (FF) | 500 | 450 | ECC / UR / CUR / CSA | |||
20 | 20 kA @ 450 Vdc | Very Fast-Acting (FF) | 500 | 450 | ECC / UR / CUR / CSA | |||
25 | 20 kA @ 450 Vdc | Very Fast-Acting (FF) | 500 | 450 | ECC / UR / CUR / CSA | |||
30 | 20 kA @ 450 Vdc | Very Fast-Acting (FF) | 500 | 450 | ECC / UR / CSA / CUR | |||
35 | 20 kA @ 450 Vdc | Very Fast-Acting (FF) | 500 | 450 | ECC / CUR / CSA / UR | |||
40 | 20 kA @ 450 Vdc | Very Fast-Acting (FF) | 500 | 450 | ECC / UR / CUR / CSA | |||
50 | 20 kA @ 450 Vdc | Very Fast-Acting (FF) | 500 | 450 | ECC / UR / CUR / CSA | |||
60 | 20 kA @ 450 Vdc | Very Fast-Acting (FF) | 500 | 450 | ECC / UR / CUR / CSA | |||
70 | 20 kA @ 450 Vdc | Very Fast-Acting (FF) | 500 | 450 | ECC / UR / CUR / CSA | |||
80 | 20 kA @ 450 Vdc | Very Fast-Acting (FF) | 500 | 450 | ECC / UR / CUR / CSA |
L50S Applications
- Ac and dc drives
- Dc common bus protection
- Power converters
- UPS
- Soft starters