background-waves

581150

Product Status| Activei

581150

HAZGARD FORK LIFT FUSE 48VDC 150A | Series: HAZGARD
info
HAZGARD fuses are designed to provide overcurrent protection for forklifts and other low voltage equipment used in hazardous locations. This product is UL 248 recognized and has been evaluated for the use in UL 583 type EE and ES applications. Unique design does not require an explosion proof enclosure, saving assembly costs.
PropertyValue
Current Rating (Continuous) in Amps
150
Interrupting Rating
2.5 kA @ 48 Vdc
Opening
Fast-Acting (F)
Maximum AC Voltage (V)
48
Voltage Rating (V)
48
Family style
HazGard Fuse
Indicating
No
interrupt Amperage (A) - 1
2500
interrupt Amperage (A) - 2
2500
Interupt Voltage Type
AC
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -1
48
interrupt Voltage (V) -2
48
Mounting Method
Fuse Block / Clip / Holder
PG Holder
LFFB003
  • Evaluated for use in UL 583 hazardous applications.
  • Easily upgrade Type E and ES equipment to Type EE
  • Does not require an external enclosure
  • Saves space, materials and labor costs
  • Steel enclosure provides additional integrity

581150 Applications

Highlights Section

  • Lift trucks, scissor lifts, pallet movers, and other low voltage battery operated equipment.

581150 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0581150.XHAZGARD FORK LIFT FUSE 48VDC 150A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.