Series: IDSR
Littelfuse IDSR Fuses Provide Exceptional Overcurrent Protection with Indication

























The time-delay, dual-element IDSR series fuses combine a 600 V dc capability with indication to provide an ideal solution for many dc applications. These fuses offer a patented, state-of-the-art, solid-state design with maximum reliability and superior performance characteristics.
- Excellent short-circuit protection
- Dual-element design
- Current-limiting
- Visual blown fuse indication
- Improves safety through faster response to fault currents
- Provides advanced short-circuit and overload protection
- Restricts fault currents to provide a high degree of circuit protection
- Indication window turns black allowing fast and easy identification of a blown fuse
IDSR Parts
Filters
Showing 1 to 12 of 54 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating | Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating
| Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|
1 | 20 kA @ 600 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 600 | Industrial Cartridge | CSA / UL / CUL | |||
2 | 20 kA @ 600 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 600 | Industrial Cartridge | CSA / CUL / UL | |||
3 | 20 kA @ 600 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 600 | Industrial Cartridge | CSA / CUL / UL | |||
4 | 20 kA @ 600 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 600 | Industrial Cartridge | CSA / UL / CUL | |||
5 | 20 kA @ 600 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 600 | Industrial Cartridge | CSA / UL / CUL | |||
6 | 20 kA @ 600 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 600 | Industrial Cartridge | CSA / CUL / UL | |||
7 | 20 kA @ 600 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 600 | Industrial Cartridge | CSA / UL / CUL | |||
8 | 20 kA @ 600 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 600 | Industrial Cartridge | UL / CSA / CUL | |||
9 | 20 kA @ 600 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 600 | Industrial Cartridge | CSA / UL / CUL | |||
1.4 | 20 kA @ 600 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 600 | Industrial Cartridge | UL / CUL / CSA | |||
1.5 | 20 kA @ 600 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 600 | Industrial Cartridge | CSA / CUL / UL | |||
1.6 | 20 kA @ 600 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 600 | Industrial Cartridge | UL / CSA / CUL |
IDSR Applications
- dc circuits
- Solar inverters
- Motors
- Transformers and solenoids
- Fluorescent lighting
Series: IDSR Resources

How Do Fuses & Circuit Breakers Compare?
Download our white paper describing the benefits of using fuses for overcurrent protection.