POWR-Gard Catalog
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.
Part Number | Actions | Opening | Current Rating (Continuous) in Amps |
---|
Part Number | Actions | Opening | Current Rating (Continuous) in Amps | |
---|---|---|---|---|
Slo-Blo/Time Lag (T)/Time Delay | 0.2 | |||
Slo-Blo/Time Lag (T)/Time Delay | 0.25 | |||
Slo-Blo/Time Lag (T)/Time Delay | 0.3 | |||
Slo-Blo/Time Lag (T)/Time Delay | 0.5 | |||
Slo-Blo/Time Lag (T)/Time Delay | 0.6 | |||
Slo-Blo/Time Lag (T)/Time Delay | 0.8 | |||
Slo-Blo/Time Lag (T)/Time Delay | 1 | |||
Slo-Blo/Time Lag (T)/Time Delay | 2 | |||
Slo-Blo/Time Lag (T)/Time Delay | 3 | |||
Slo-Blo/Time Lag (T)/Time Delay | 4 | |||
Slo-Blo/Time Lag (T)/Time Delay | 5 | |||
Slo-Blo/Time Lag (T)/Time Delay | 6 |
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.
Standards: UL Standard 248-4; CSA Standard C22.2, No. 106, classified as HRCI Misc.
Voltage Rating: 600 V ac
Class CC Current Ratings: 0–30 A
Class CD Current Ratings: 35–60 A
Interrupting Ratings: 200 kA rms symmetrical
Time Delay Optional: Minimum of 12 s at 200 % of current rating
Standards: UL Standard 248-4; CSA Standard C22.2, No. 106, classified as HRCI Misc.
Voltage Rating: 600 V ac
Class CC Current Ratings: 0–30 A
Class CD Current Ratings: 35–60 A
Interrupting Ratings: 200 kA rms symmetrical
Time Delay Optional: Minimum of 12 s at 200 % of current rating