Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.
Part Number | Actions | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Body | MSL | Opening | Voltage Rating (V) | Minimum Operating Temperature (°C) | Max Operating Temperature (°C) | Agency Approvals |
---|
Part Number | Actions | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Body | MSL | Opening | Voltage Rating (V) | Minimum Operating Temperature (°C) | Max Operating Temperature (°C) | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
250 | 0.339 | 2.43 | Glass | Contact Littelfuse | Slo-Blo/Time Lag (T)/Time Delay | 125 | -60 | 125 | UL / UKCA / CE / CSA | |||
250 | 0.64 | 1.31 | Glass | Contact Littelfuse | Slo-Blo/Time Lag (T)/Time Delay | 125 | -60 | 125 | UL / UKCA / CSA / CE | |||
250 | 0.82 | 1.1685 | Glass | Contact Littelfuse | Slo-Blo/Time Lag (T)/Time Delay | 125 | -60 | 125 | UL / CE / CSA / UKCA | |||
250 | 1.64 | 0.6935 | Glass | Contact Littelfuse | Slo-Blo/Time Lag (T)/Time Delay | 125 | -60 | 125 | UL / CE / CSA / UKCA | |||
250 | 1.75 | 0.4805 | Glass | Contact Littelfuse | Slo-Blo/Time Lag (T)/Time Delay | 125 | -60 | 125 | UL / UKCA / CE / CSA | |||
250 | 2.95 | 0.343 | Glass | Contact Littelfuse | Slo-Blo/Time Lag (T)/Time Delay | 125 | -60 | 125 | UL / CE / UKCA / CSA | |||
250 | 3.45 | 0.306 | Glass | Contact Littelfuse | Slo-Blo/Time Lag (T)/Time Delay | 125 | -60 | 125 | UL / UKCA / CE / CSA | |||
250 | 16.8 | 0.146 | Glass | Contact Littelfuse | Slo-Blo/Time Lag (T)/Time Delay | 125 | -60 | 125 | UL / UKCA / CE / CSA / METI | |||
250 | 39 | 0.05665 | Glass | Contact Littelfuse | Slo-Blo/Time Lag (T)/Time Delay | 125 | -60 | 125 | UL / UKCA / CE / METI / CSA | |||
250 | 20 | 0.1077 | Glass | Contact Littelfuse | Slo-Blo/Time Lag (T)/Time Delay | 125 | -60 | 125 | UL / CE / CSA / UKCA / METI | |||
250 | 50 | 0.05015 | Glass | Contact Littelfuse | Slo-Blo/Time Lag (T)/Time Delay | 125 | -60 | 125 | UL / UKCA / CE / CSA / METI | |||
250 | 110 | 0.0312 | Glass | Contact Littelfuse | Slo-Blo/Time Lag (T)/Time Delay | 125 | -60 | 125 | UL / UKCA / CSA / METI / CE |
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.