382 Series - TR5® Subminiature Fuses

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 382 Series are TR5, time- Lag type, 250V rated fuses, with enchanced breaking capacity designed in accordance to IEC 60127 - 3.


Features:

  • Lead Free
  • 100A breaking capacity
  • Reduced PCB space requirements
  • Direct solderable or plug-in versions
  • Internationally approved
  • Low internal resistance
  • Shocksafe casing
  • Vibration resistant
  • Halogen free


Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Resistance
(Ω)
Nominal Melting I2T (A2sec)MSLOpeningMax Operating Temp (°C)Min Operating TemperatureInterupt Voltage (V) -1Partner ECAD ModelsStockSamplesCompare
382110000002500.06254.9MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038211000000CheckOrder
382110004102500.06254.9MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038211000410CheckOrder
382110004302500.06254.9MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038211000430CheckOrder
382110005102500.06254.9MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038211000510Check
382112500002500.056.9MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038211250000CheckOrder
382112504102500.056.9MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038211250410CheckOrder
382112504302500.056.9MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038211250430Check
382112505102500.056.9MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038211250510Check
382116000002500.037713MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038211600000CheckOrder
382116004102500.037713MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038211600410CheckOrder
382116004302500.037713MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038211600430Check
382116005102500.037713MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038211600510Check
382120000002500.02818MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038212000000CheckOrder
382120004102500.02818MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038212000410CheckOrder
382120004302500.02818MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038212000430Check
382120005102500.02818MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038212000510CheckOrder
382125000002500.021530MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038212500000CheckOrder
382125004102500.021530MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038212500410CheckOrder
382125004302500.021530MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038212500430Check
382125005102500.021530MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038212500510Check
382131500002500.017645MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038213150000CheckOrder
382131504102500.017645MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038213150410CheckOrder
382131504302500.017645MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038213150430CheckOrder
382131505102500.017645MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038213150510Check
382140000002500.013872MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038214000000CheckOrder
382140004102500.013872MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038214000410CheckOrder
382140004302500.013872MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038214000430CheckOrder
382140005102500.013872MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038214000510Check
382150000002500.0108121MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038215000000CheckOrder
382150004102500.0108121MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038215000410CheckOrder
382150004302500.0108121MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038215000430CheckOrder
382150005102500.0108121MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038215000510Check
382163000002500.0076149MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038216300000CheckOrder
382163004102500.0076149MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038216300410CheckOrder
382163004302500.0076149MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038216300430CheckOrder
382163005102500.0076149MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038216300510Check
382180000002500.00589234MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038218000000CheckOrder
382180004102500.00589234MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038218000410CheckOrder
382180004302500.00589234MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038218000430CheckOrder
382180005102500.00589234MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038218000510Check
382210000002500.0042365MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038221000000CheckOrder
382210004102500.0042365MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038221000410CheckOrder
382210004302500.0042365MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038221000430CheckOrder
382210005102500.0042365MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025038221000510Check
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
38211000000 FUSE 250V IEC TL TR5 LL AMMO 1A RoHS No 07/29/2004 PbFree No 07/29/2004 Yes
01/05/2007
IPC_38211000000
38211000410 FUSE 250V IEC TL TR5 SL 1A RoHS No 07/29/2004 PbFree No 07/29/2004 CoC_RoHS10_38211000410 REACH205_Declaration_38211000410 Yes
01/05/2007
Does not Contain IPC_38211000410
38211000430 FUSE 250V IEC TL TR5 SL 1A RoHS No 07/29/2004 PbFree No 07/29/2004 CoC_RoHS10_38211000430 REACH181_Declaration_38211000430 Yes
01/05/2007
Does not Contain
38211250000 FUSE 250V IEC TL TR5 LL AMMO 1.25A RoHS No 07/29/2004 PbFree No 07/29/2004 CoC_RoHS10_38211250000 REACH211_Declaration_38211250000 Yes
01/05/2007
Does not Contain IPC_38211250000
38211250410 FUSE 250V IEC TL TR5 SL 1.25A RoHS No 07/29/2004 PbFree No 07/29/2004 Yes
01/05/2007
38211250430 FUSE 250V IEC TL TR5 SL 1.25A RoHS No 07/29/2004 PbFree No 07/29/2004 Yes
01/05/2007
38211600000 FUSE 250V IEC TL TR5 LL AMMO 1.6A RoHS No 07/29/2004 PbFree No 07/29/2004 CoC_RoHS10_38211600000 REACH_SVHC Declaration_38211600000 Yes
01/05/2007
Does not Contain IPC_38211600000
38211600410 FUSE 250V IEC TL TR5 SL 1.6A RoHS No 07/29/2004 PbFree No 07/29/2004 Yes
01/05/2007
38211600430 FUSE 250V IEC TL TR5 SL 1.6A RoHS No 07/29/2004 PbFree No 07/29/2004 Yes
01/05/2007
38212000000 FUSE 250V IEC TL TR5 LL AMMO 2A RoHS No 07/29/2004 PbFree No 07/29/2004 CoC_RoHS10_38212000000 REACH219_Declaration_38212000000 Yes
01/05/2007
Does not Contain IPC_38212000000
38212000410 FUSE 250V IEC TL TR5 SL 2A RoHS No 07/29/2004 PbFree No 07/29/2004 CoC_RoHS10_38212000410 REACH191_Declaration_38212000410 Yes
01/05/2007
Does not Contain IPC_38212000410
38212000430 FUSE 250V IEC TL TR5 SL 2A RoHS No 07/29/2004 PbFree No 07/29/2004 CoC_RoHS10_38212000430 Yes
01/05/2007
38212000510 FUSE 250V IEC TL TR5 SL SPECIAL 2A RoHS No 07/29/2004 PbFree No 07/29/2004 Yes
01/05/2007
38212500000 FUSE 250V IEC TL TR5 LL AMMO 2.5A RoHS No 07/29/2004 PbFree No 07/29/2004 CoC_RoHS10_38212500000 REACH219_Declaration_38212500000 Yes
01/05/2007
Does not Contain IPC_38212500000
38212500410 FUSE 250V IEC TL TR5 SL 2.5A RoHS No 07/29/2004 PbFree No 07/29/2004 Yes
01/05/2007
38212500430 FUSE 250V IEC TL TR5 SL 2.5A RoHS No 07/29/2004 PbFree No 07/29/2004 Yes
01/05/2007
38213150000 FUSE 250V IEC TL TR5 LL AMMO 3.15A RoHS No 07/29/2004 PbFree No 07/29/2004 CoC_RoHS10_38213150000 REACH_SVHC Declaration_38213150000 Yes
01/05/2007
Does not Contain IPC_38213150000
38213150410 FUSE 250V IEC TL TR5 SL 3.15A RoHS No 07/29/2004 PbFree No 07/29/2004 CoC_RoHS10_38213150410 Yes
01/05/2007
IPC_38213150410
38213150430 FUSE 250V IEC TL TR5 SL 3.15A RoHS No 07/29/2004 PbFree No 07/29/2004 Yes
01/05/2007
38214000000 FUSE 250V IEC TL TR5 LL AMMO 4A RoHS No 07/29/2004 PbFree No 07/29/2004 CoC_RoHS10_38214000000 REACH_SVHC Declaration_38214000000 Yes
01/05/2007
Does not Contain IPC_38214000000
38214000410 FUSE 250V IEC TL TR5 SL 4A RoHS No 07/29/2004 PbFree No 07/29/2004 CoC_RoHS10_38214000410 REACH_SVHC Declaration_38214000410 Yes
01/05/2007
Does not Contain IPC_38214000410
38214000430 FUSE 250V IEC TL TR5 SL 4A RoHS No 07/29/2004 PbFree No 07/29/2004 CoC_RoHS10_38214000430 REACH201_Declaration_38214000430 Yes
01/05/2007
Does not Contain IPC_38214000430
38215000000 FUSE 250V IEC TL TR5 LL AMMO 5A RoHS No 07/29/2004 PbFree No 07/29/2004 CoC_RoHS10_38215000000 REACH_SVHC Declaration_38215000000 Yes
01/05/2007
Does not Contain IPC_38215000000
38215000410 FUSE 250V IEC TL TR5 SL 5A RoHS No 07/29/2004 PbFree No 07/29/2004 CoC_RoHS10_38215000410 REACH_SVHC Declaration_38215000410 Yes
01/05/2007
Does not Contain IPC_38215000410
38215000430 FUSE 250V IEC TL TR5 SL 5A RoHS No 07/29/2004 PbFree No 07/29/2004 Yes
01/05/2007
38216300000 FUSE 250V IEC TL TR5 LL AMMO 6.3A RoHS No 07/29/2004 PbFree No 07/29/2004 CoC_RoHS10_38216300000 REACH_SVHC Declaration_38216300000 Yes
01/05/2007
Does not Contain IPC_38216300000
38216300410 FUSE 250V IEC TL TR5 SL 6.3A RoHS No 07/29/2004 PbFree No 07/29/2004 CoC_RoHS10_38216300410 Yes
01/05/2007
IPC_38216300410
38216300430 FUSE 250V IEC TL TR5 SL 6.3A RoHS No 07/29/2004 PbFree No 07/29/2004 CoC_RoHS10_38216300430 REACH_SVHC Declaration_38216300430 Yes
01/05/2007
Does not Contain
38218000000 FUSE 250V IEC TL TR5 LL AMMO 8A RoHS No 07/29/2004 PbFree No 07/29/2004 CoC_RoHS10_38218000000 REACH197_Declaration_38218000000 Yes
01/05/2007
Does not Contain IPC_38218000000
38218000410 FUSE 250V IEC TL TR5 SL 8A RoHS No 07/29/2004 PbFree No 07/29/2004 Yes
01/05/2007
38218000430 FUSE 250V IEC TL TR5 SL 8A RoHS No 07/29/2004 PbFree No 07/29/2004 Yes
01/05/2007
38221000000 FUSE 250V IEC TL TR5 LL AMMO 10A RoHS No 07/29/2004 PbFree No 07/29/2004 REACH211_Declaration_38221000000 Yes
01/05/2007
Does not Contain IPC_38221000000
38221000410 FUSE 250V IEC TL TR5 SL 10A RoHS No 07/29/2004 PbFree No 07/29/2004 CoC_RoHS10_38221000410 REACH219_Declaration_38221000410 Yes
01/05/2007
Does not Contain IPC_38221000410
38221000430 FUSE 250V IEC TL TR5 SL 10A RoHS No 07/29/2004 PbFree No 07/29/2004 Yes
01/05/2007
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 382 Datasheet

The 382 Series are TR5® time-Lag type 250V rated fuse...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 382 Series TC Curve


  • Showing 4 items