A simplified block diagram for a rice cooker motherboard illustrates the need for metal oxide varistors, Schottky diode rectifiers, and triacs.


The 373 Series are TR5, sub-miniature, fast-acting type, 250V rated fuses, designed in accordance to UL 248- 14.
- Reduced PCB space requirements
- Direct solderable or plug-in versions
- Internationally approved
- Low internal resistance, Shocksafe casing
- Vibration resistant
- Halogen free
- CCCe for China import
373 Parts
Filters
Showing 1 to 12 of 96 Total Results
Part Number | Actions | Maximum AC Voltage (V) | Resistance (Ω) | Nominal Melting I2T (A2sec) | MSL | Opening | Max Operating Temperature (°C) | Minimum Operating Temperature (°C) | interrupt Voltage (V) -1 | Agency Approvals |
---|
Part Number | Actions | Maximum AC Voltage (V) | Resistance (Ω) | Nominal Melting I2T (A2sec) | MSL | Opening | Max Operating Temperature (°C) | Minimum Operating Temperature (°C) | interrupt Voltage (V) -1 | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|
250 | 7.265 | 0.0001 | MIL-STD-202 Method 106 | Fast-Acting (F) | 85 | -40 | 250 | cULus / UKCA / CE / CSA | |||
250 | 7.265 | 0.0001 | MIL-STD-202 Method 106 | Fast-Acting (F) | 85 | -40 | 250 | cULus / UKCA / CSA / CE | |||
250 | 7.265 | 0.0001 | MIL-STD-202 Method 106 | Fast-Acting (F) | 85 | -40 | 250 | cULus / UKCA / CE / CSA | |||
250 | 7.265 | 0.0001 | MIL-STD-202 Method 106 | Fast-Acting (F) | 85 | -40 | 250 | cULus / UKCA / CE / CSA | |||
250 | 4.69 | 0.00023 | MIL-STD-202 Method 106 | Fast-Acting (F) | 85 | -40 | 250 | cULus / UKCA / CE / CSA | |||
250 | 4.69 | 0.00023 | MIL-STD-202 Method 106 | Fast-Acting (F) | 85 | -40 | 250 | cULus / UKCA / CE / CSA | |||
250 | 4.69 | 0.00023 | MIL-STD-202 Method 106 | Fast-Acting (F) | 85 | -40 | 250 | cULus / CSA / CE / UKCA | |||
250 | 4.69 | 0.00023 | MIL-STD-202 Method 106 | Fast-Acting (F) | 85 | -40 | 250 | cULus / UKCA / CE / CSA | |||
250 | 3.65 | 0.00037 | MIL-STD-202 Method 106 | Fast-Acting (F) | 85 | -40 | 250 | cULus / UKCA / CE / CSA | |||
250 | 3.65 | 0.00037 | MIL-STD-202 Method 106 | Fast-Acting (F) | 85 | -40 | 250 | cULus / UKCA / CSA / CE | |||
250 | 3.65 | 0.00037 | MIL-STD-202 Method 106 | Fast-Acting (F) | 85 | -40 | 250 | cULus / UKCA / CE / CSA | |||
250 | 3.65 | 0.00037 | MIL-STD-202 Method 106 | Fast-Acting (F) | 85 | -40 | 250 | cULus / UKCA / CE / CSA |
373 Applications

Rice Cooker Motherboards