398 Series - Circuit Modul Protector, 65V

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Features:
  • Lead-free/RoHS Compliant
  • For worldwide applications
  • Reduced PCB space requirements
  • Highly defined cut-off times
  • Irreversible physical separation
  • Low internal resistance
  • Flame resistant encapsulated casing

Access specifications, certifications, check availability and order parts below

Catalog #VDC (V)VAC (V)Resistance
(Ω)
Nominal Melting I2T (A2sec)MSLOpeningMax Operating Temp (°C)Min Operating TemperatureInterupt Voltage (V) -1Interupt Voltage (V) -2Partner ECAD ModelsStockSamplesCompare
3980125000065650.90.036MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539801250000CheckOrder
3980125044065650.90.036MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539801250440Check
3980250000065650.3550.063MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539802500000CheckOrder
3980250044065650.3550.063MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539802500440Check
3980315000065650.2610.081MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539803150000CheckOrder
3980315044065650.2610.081MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539803150440Check
3980400000065650.1860.18MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539804000000CheckOrder
3980400044065650.1860.18MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539804000440Check
3980500000065650.1550.33MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539805000000CheckOrder
3980500044065650.1550.33MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539805000440Check
3980630000065650.1150.37MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539806300000CheckOrder
3980630044065650.1150.37MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539806300440Check
3980800000065650.0851.02MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539808000000CheckOrder
3980800044065650.0851.02MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539808000440Check
3981100000065650.0651.1MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539811000000CheckOrder
3981100044065650.0651.1MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539811000440Check
3981125000065650.0482.3MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539811250000CheckOrder
3981125044065650.0482.3MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539811250440Check
3981160000065650.0344.5MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539811600000CheckOrder
3981160044065650.0344.5MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539811600440Check
3981200000065650.0267.8MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539812000000CheckOrder
3981200044065650.0267.8MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539812000440Check
3981250000065650.02113MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539812500000CheckOrder
3981250044065650.02113MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539812500440CheckOrder
3981315000065650.01623MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539813150000CheckOrder
3981315044065650.01623MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539813150440Check
3981400000065650.01240MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539814000000CheckOrder
3981400044065650.01240MIL-STD-202 Method 106Medium Slo-Blo/Time Lag (T)/Time Delay (M)85-40656539814000440Check
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
39801250000 FUSE 65V M/TL PROTECT MP .125A RoHS No 07/02/2005 PbFree No 07/02/2005 Yes
03/01/2007
39802500000 FUSE 65V M/TL PROTECT MP .250A RoHS No 07/02/2005 PbFree No 07/02/2005 Yes
03/01/2007
39803150000 FUSE 65V M/TL PROTECT MP .315A RoHS No 07/02/2005 PbFree No 07/02/2005 Yes
03/01/2007
39804000000 FUSE 65V M/TL PROTECT MP .400A RoHS No 07/02/2005 PbFree No 07/02/2005 Yes
03/01/2007
39805000000 FUSE 65V M/TL PROTECT MP .500A RoHS No 07/02/2005 PbFree No 07/02/2005 Yes
03/01/2007
39806300000 FUSE 65V M/TL PROTECT MP .630A RoHS No 07/02/2005 PbFree No 07/02/2005 Yes
03/01/2007
39808000000 FUSE 65V M/TL PROTECT MP .800A RoHS No 07/02/2005 PbFree No 07/02/2005 Yes
03/01/2007
39811000000 FUSE 65V M/TL PROTECT MP 1A RoHS No 07/02/2005 PbFree No 07/02/2005 Yes
03/01/2007
39811250000 FUSE 65V M/TL PROTECT MP 1.25A RoHS No 07/02/2005 PbFree No 07/02/2005 Yes
03/01/2007
39811600000 FUSE 65V M/TL PROTECT MP 1.6A RoHS No 07/02/2005 PbFree No 07/02/2005 Yes
03/01/2007
39812000000 FUSE 65V M/TL PROTECT MP 2A RoHS No 07/02/2005 PbFree No 07/02/2005 Yes
03/01/2007
39812500000 FUSE 65V M/TL PROTECT MP 2.5A RoHS No 07/02/2005 PbFree No 07/02/2005 Yes
03/01/2007
39812500440 PRTCR 65V M/TL MP SL 2.5A RoHS No 07/02/2005 PbFree No 07/02/2005 Yes
03/01/2007
39813150000 FUSE 65V M/TL PROTECT MP 3.15A RoHS No 07/02/2005 PbFree No 07/02/2005 CoC_RoHS10_39813150000 Yes
03/01/2007
39814000000 FUSE 65V M/TL PROTECT MP 4A RoHS No 07/02/2005 PbFree No 07/02/2005 Yes
03/01/2007
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Obsolete MIL Glass Fuse Replacements

pdficon Military Glass Fuse Obsoletion Notification

pdficon Fuse 398 Datasheet

The 398 Series are TE5® Modul Protector® Fuse...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 398 Series Multiple TC Curve