395 Series - TE5 Subminiature Fuses

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Features:
  • Reduced PCB space requirements
  • Direct solderable or plug-in versions
  • Internationally approved
  • Low internal resistance
  • Shocksafe casing
  • Vibration resistant
  • Halogen free
  • CCCe for China import
Click on part number below for individual TC curve files.

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Resistance
(Ω)
Nominal Melting I2T (A2sec)MSLOpeningMax Operating Temp (°C)Min Operating TemperatureInterupt Voltage (V) -1Partner ECAD ModelsStockSamplesCompare
395005000001258.1290.0001MIL-STD-202 Method 106Fast-Acting (F)85-4012539500500000CheckOrder
395005004401258.1290.0001MIL-STD-202 Method 106Fast-Acting (F)85-4012539500500440Check
395006300001254.690.00013MIL-STD-202 Method 106Fast-Acting (F)85-4012539500630000CheckOrder
395006304401254.690.00013MIL-STD-202 Method 106Fast-Acting (F)85-4012539500630440Check
395008000001253.650.0002MIL-STD-202 Method 106Fast-Acting (F)85-4012539500800000CheckOrder
395008004401253.650.0002MIL-STD-202 Method 106Fast-Acting (F)85-4012539500800440Check
395010000001257.4910.0013MIL-STD-202 Method 106Fast-Acting (F)85-4012539501000000CheckOrder
395010004401257.4910.0013MIL-STD-202 Method 106Fast-Acting (F)85-4012539501000440CheckOrder
395012500001256.1970.0019MIL-STD-202 Method 106Fast-Acting (F)85-4012539501250000CheckOrder
395012504401256.1970.0019MIL-STD-202 Method 106Fast-Acting (F)85-4012539501250440CheckOrder
395016000001254.2850.0037MIL-STD-202 Method 106Fast-Acting (F)85-4012539501600000CheckOrder
395016004401254.2850.0037MIL-STD-202 Method 106Fast-Acting (F)85-4012539501600440Check
395020000001252.9780.0075MIL-STD-202 Method 106Fast-Acting (F)85-4012539502000000CheckOrder
395020004401252.9780.0075MIL-STD-202 Method 106Fast-Acting (F)85-4012539502000440Check
395025000001252.310.013MIL-STD-202 Method 106Fast-Acting (F)85-4012539502500000CheckOrder
395025004401252.310.013MIL-STD-202 Method 106Fast-Acting (F)85-4012539502500440Check
395031500001251.7220.026MIL-STD-202 Method 106Fast-Acting (F)85-4012539503150000CheckOrder
395031504401251.7220.026MIL-STD-202 Method 106Fast-Acting (F)85-4012539503150440CheckOrder
395040000001250.220.015MIL-STD-202 Method 106Fast-Acting (F)85-4012539504000000CheckOrder
395040004401250.220.015MIL-STD-202 Method 106Fast-Acting (F)85-4012539504000440CheckOrder
395050000001250.1570.025MIL-STD-202 Method 106Fast-Acting (F)85-4012539505000000CheckOrder
395050004401250.1570.025MIL-STD-202 Method 106Fast-Acting (F)85-4012539505000440CheckOrder
395063000001250.1180.045MIL-STD-202 Method 106Fast-Acting (F)85-4012539506300000CheckOrder
395063004401250.1180.045MIL-STD-202 Method 106Fast-Acting (F)85-4012539506300440Check
395080000001250.0970.068MIL-STD-202 Method 106Fast-Acting (F)85-4012539508000000CheckOrder
395080004401250.0970.068MIL-STD-202 Method 106Fast-Acting (F)85-4012539508000440CheckOrder
395110000001250.0710.13MIL-STD-202 Method 106Fast-Acting (F)85-4012539511000000CheckOrder
395110004401250.0710.13MIL-STD-202 Method 106Fast-Acting (F)85-4012539511000440CheckOrder
395112500001250.063530.2MIL-STD-202 Method 106Fast-Acting (F)85-4012539511250000CheckOrder
395112504401250.063530.2MIL-STD-202 Method 106Fast-Acting (F)85-4012539511250440CheckOrder
395116000001250.049220.39MIL-STD-202 Method 106Fast-Acting (F)85-4012539511600000CheckOrder
395116004401250.049220.39MIL-STD-202 Method 106Fast-Acting (F)85-4012539511600440CheckOrder
395120000001250.041230.53MIL-STD-202 Method 106Fast-Acting (F)85-4012539512000000CheckOrder
395120004401250.041230.53MIL-STD-202 Method 106Fast-Acting (F)85-4012539512000440CheckOrder
395125000001250.030481.1MIL-STD-202 Method 106Fast-Acting (F)85-4012539512500000CheckOrder
395125004401250.030481.1MIL-STD-202 Method 106Fast-Acting (F)85-4012539512500440CheckOrder
395131500001250.02471.9MIL-STD-202 Method 106Fast-Acting (F)85-4012539513150000CheckOrder
395131504401250.02471.9MIL-STD-202 Method 106Fast-Acting (F)85-4012539513150440CheckOrder
395140000001250.019253.2MIL-STD-202 Method 106Fast-Acting (F)85-4012539514000000CheckOrder
395140004401250.019253.2MIL-STD-202 Method 106Fast-Acting (F)85-4012539514000440Check
395150000001250.013936.1MIL-STD-202 Method 106Fast-Acting (F)85-4012539515000000CheckOrder
395150004401250.013936.1MIL-STD-202 Method 106Fast-Acting (F)85-4012539515000440CheckOrder
395163000001250.01169.7MIL-STD-202 Method 106Fast-Acting (F)85-4012539516300000CheckOrder
395163004401250.01169.7MIL-STD-202 Method 106Fast-Acting (F)85-4012539516300440Check
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
39500500000 FUSE 125V UL FA TE5 LL AMMO .050A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
39500500440 FUSE 125V UL FA TE5 SL .050A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_39500500440 REACH209_Declaration_39500500440 Yes
02/14/2007
Does not Contain
39500630000 FUSE 125V UL FA TE5 LL AMMO .063A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
39500630440 FUSE 125V UL FA TE5 SL .063A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
39500800000 FUSE 125V UL FA TE5 LL AMMO .080A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
39500800440 FUSE 125V UL FA TE5 SL .080A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
39501000000 FUSE 125V UL FA TE5 LL AMMO .100A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
39501000440 FUSE 125V UL FA TE5 SL .100A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
39501250000 FUSE 125V UL FA TE5 LL AMMO .125A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
39501250440 FUSE 125V UL FA TE5 SL .125A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
39501600000 FUSE 125V UL FA TE5 LL AMMO .160A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
39501600440 FUSE 125V UL FA TE5 SL .160A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
39502000000 FUSE 125V UL FA TE5 LL AMMO .200A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
39502000440 FUSE 125V UL FA TE5 SL .200A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
39502500000 FUSE 125V UL FA TE5 LL AMMO .250A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
39502500440 FUSE 125V UL FA TE5 SL .250A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_39502500440 REACH219_Declaration_39502500440 Yes
02/14/2007
Does not Contain IPC_39502500440_RedPFree
39503150000 FUSE 125V UL FA TE5 LL AMMO .315A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
39503150440 FUSE 125V UL FA TE5 SL .315A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_39503150440 REACH205_Declaration_39503150440 Yes
02/14/2007
Does not Contain
39504000000 FUSE 125V UL FA TE5 LL AMMO .400A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_39504000000 Yes
02/14/2007
39504000440 FUSE 125V UL FA TE5 SL .400A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
39505000000 FUSE 125V UL FA TE5 LL AMMO .500A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_39505000000 REACH209_Declaration_39505000000 Yes
02/14/2007
Does not Contain IPC_39505000000_RPF
39505000440 FUSE 125V UL FA TE5 SL .500A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_39505000440 REACH197_Declaration_39505000440 Yes
02/14/2007
Does not Contain
39506300000 FUSE 125V UL FA TE5 LL AMMO .630A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_39506300000 Yes
02/14/2007
39506300440 FUSE 125V UL FA TE5 SL .630A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
39508000000 FUSE 125V UL FA TE5 LL AMMO .800A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
39508000440 FUSE 125V UL FA TE5 SL .800A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
39511000000 FUSE 125V UL FA TE5 LL AMMO 1A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_39511000000 REACH201_Declaration_39511000000 Yes
02/14/2007
Does not Contain
39511000440 FUSE 125V UL FA TE5 SL 1A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_39511000440 REACH201_Declaration_39511000440 Yes
02/14/2007
Does not Contain
39511250000 FUSE 125V UL FA TE5 LL AMMO 1.25A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
39511250440 FUSE 125V UL FA TE5 SL 1.25A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
39511600000 FUSE 125V UL FA TE5 LL AMMO 1.6A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
39511600440 FUSE 125V UL FA TE5 SL 1.6A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
39512000000 FUSE 125V UL FA TE5 LL AMMO 2A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
39512000440 FUSE 125V UL FA TE5 SL 2A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_39512000440 REACH209_Declaration_39512000440 Yes
02/14/2007
Does not Contain
39512500000 FUSE 125V UL FA TE5 LL AMMO 2.5A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_39512500000 REACH209_Declaration_39512500000 Yes
02/14/2007
Does not Contain IPC_39512500000_RPF
39512500440 FUSE 125V UL FA TE5 SL 2.5A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_39512500440 REACH211_Declaration_39512500440 Yes
02/14/2007
Does not Contain
39513150000 FUSE 125V UL FA TE5 LL AMMO 3.15A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_39513150000_RPF Yes
02/14/2007
39513150440 FUSE 125V UL FA TE5 SL 3.15A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
39514000000 FUSE 125V UL FA TE5 LL AMMO 4A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
IPC_39514000000_RPF
39514000440 FUSE 125V UL FA TE5 SL 4A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_39514000440 Yes
02/14/2007
IPC_39514000440_RPF
39515000000 FUSE 125V UL FA TE5 LL AMMO 5A RoHS No 01/25/2005 PbFree No 01/25/2005 REACH191_Declaration_39515000000 Yes
02/14/2007
Does not Contain
39515000440 FUSE 125V UL FA TE5 SL 5A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_39515000440 REACH219_Declaration_39515000440 Yes
02/14/2007
Does not Contain IPC_39515000440_RPF
39516300000 FUSE 125V UL FA TE5 LL AMMO 6.3A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_39516300000 Yes
02/14/2007
IPC_39516300000
39516300440 FUSE 125V UL FA TE5 SL 6.3A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Obsolete MIL Glass Fuse Replacements

pdficon Military Glass Fuse Obsoletion Notification

pdficon Fuse 395 Datasheet

The 395 Series are TE5® Fast-Acting Fuse...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 395 Series Time Curve