
Series: 269
FM07 Very Fast-Acting Military Fuses (commercial equivalent - 262 Series)
The 262/268/269 Series are high–reliability micro
fuses, with a 125V rating, very fast-acting type with
high breaking capacity. This series is listed under the
Department of Defense Quality Product List
fuses, with a 125V rating, very fast-acting type with
high breaking capacity. This series is listed under the
Department of Defense Quality Product List
- Military grade available
- Available from very low ampere of 2mA to 5A
- Available in plug-in and radial leaded
269 Parts
Filters
Showing 1 to 12 of 23 Total Results
Part Number | Actions | Maximum AC Voltage (V) | Resistance (Ω) | Opening | Max Operating Temperature (°C) | Minimum Operating Temperature (°C) | interrupt Voltage (V) -1 | interrupt Voltage (V) -2 |
---|
Part Number | Actions | Maximum AC Voltage (V) | Resistance (Ω) | Opening | Max Operating Temperature (°C) | Minimum Operating Temperature (°C) | interrupt Voltage (V) -1 | interrupt Voltage (V) -2 | |
---|---|---|---|---|---|---|---|---|---|
125 | 2000 | Very Fast-Acting (FF) | 125 | -55 | 125 | 125 | |||
125 | 280 | Very Fast-Acting (FF) | 125 | -55 | 125 | 125 | |||
125 | 94 | Very Fast-Acting (FF) | 125 | -55 | 125 | 125 | |||
125 | 44 | Very Fast-Acting (FF) | 125 | -55 | 125 | 125 | |||
125 | 16.45 | Very Fast-Acting (FF) | 125 | -55 | 125 | 125 | |||
125 | 3.2 | Very Fast-Acting (FF) | 125 | -55 | 125 | 125 | |||
125 | 2.25 | Very Fast-Acting (FF) | 125 | -55 | 125 | 125 | |||
125 | 1.17 | Very Fast-Acting (FF) | 125 | -55 | 125 | 125 | |||
125 | 1 | Very Fast-Acting (FF) | 125 | -55 | 125 | 125 | |||
125 | 1.75 | Very Fast-Acting (FF) | 125 | -55 | 125 | 125 | |||
125 | 1.25 | Very Fast-Acting (FF) | 125 | -55 | 125 | 125 | |||
125 | 0.227 | Very Fast-Acting (FF) | 125 | -55 | 125 | 125 |