257 Series ATO Series - Blade Fuse Rated 32V (OBSOLETE: REPLACED BY ATOF 287 Series)

Series: 257 Series ATO
Obsolete: 2024 -03-07 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Developed by Littelfuse for the automotive industry, the ATOF® fuse has become the original equipment circuit protection standard for foreign and domestic automobiles and trucks. Readily identifiable and easily replaced, this fuse can be specified for a variety of low voltage electronic applications.

Replaced by 287 Series.

Access specifications, certifications, check availability and order parts below

Catalog #Stock
257001_
257002_
257003_
257004_Check
257005_
257010_
257015_
257020_Check
257025_
257030_Check
257035_
257040_
25707_5Check
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0257001.U Fuse - ATO 32VDC 1A 500 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
0257001.LXN FUSE AUTO TYPE ATO-F1A 32V PACKED 50 RoHS No 06/07/2002 PbFree No 06/07/2002 No
0257001.PXPV Fuse - ATO 32VDC w/Vision 1A RoHS No 06/07/2002 PbFree No 06/07/2002 CoC_RoHS10_0257001.PXPV REACH211_Declaration_0257001.PXPV No
Does not Contain
0257001.L Fuse - ATO 32V 1A 50 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
0257002.L Fuse - ATO 32V 2A 50 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
0257002.U Fuse - ATO 32VDC 2A 500 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
0257002.LXN FUSE AUTO TYPE ATO-F2A 32V PACKED 50 RoHS No 06/07/2002 PbFree No 06/07/2002 No
0257002.PXPV Fuse - ATO 32VDC w/Vision 2A RoHS No 06/07/2002 PbFree No 06/07/2002 CoC_RoHS10_0257002.PXPV REACH209_Declaration_0257002.PXPV No
Does not Contain
0257003.LXN FUSE AUTO TYPE ATO-F3A 32V PACKED 50 RoHS No 06/07/2002 PbFree No 06/07/2002 No
0257003.U Fuse - ATO 32VDC 3A 500 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
0257003.PXPV Fuse - ATO 32VDC w/Vision 3A RoHS No 06/07/2002 PbFree No 06/07/2002 CoC_RoHS10_0257003.PXPV REACH219_Declaration_0257003.PXPV No
Does not Contain
0257003.L Fuse - ATO 32V 3A 50 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
0257004.PXPV Fuse - ATO 32VDC w/Vision 4A RoHS No 06/07/2002 PbFree No 06/07/2002 CoC_RoHS10_0257004.PXPV No
0257004.L Fuse - ATO 32V 4A 50 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
0257004.LXN FUSE AUTO TYPE ATO-F4A 32V PACKED 50 RoHS No 06/07/2002 PbFree No 06/07/2002 No
0257004.U Fuse - ATO 32VDC 4A 500 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
0257005.U Fuse - ATO 32VDC 5A 500 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
0257005.L Fuse - ATO 32V 5A 50 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
0257005.LXN FUSE AUTO TYPE ATO-F5A 32V PACKED 50 RoHS No 06/07/2002 PbFree No 06/07/2002 No
0257005.PXPV Fuse - ATO 32VDC w/Vision 5A RoHS No 06/07/2002 PbFree No 06/07/2002 CoC_RoHS10_0257005.PXPV REACH211_Declaration_0257005.PXPV No
Does not Contain
0257010.L Fuse - ATO 32V 10A 50 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
0257010.PXPV Fuse - ATO 32VDC w/Vision 10A RoHS No 06/07/2002 PbFree No 06/07/2002 CoC_RoHS10_0257010.PXPV REACH211_Declaration_0257010.PXPV No
Does not Contain IPC_0257010.PXPV
0257010.LXN FUSE AUTO TYPE ATO-F10A 32V PACKED 50 RoHS No 06/07/2002 PbFree No 06/07/2002 No
0257010.U Fuse - ATO 32VDC 10A 500 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
0257015.L Fuse - ATO 32V 15A 50 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
0257015.LXN FUSE AUTO TYPE ATO-F15A 32V PACKED 50 RoHS No 06/07/2002 PbFree No 06/07/2002 No
0257015.PXPV Fuse - ATO 32VDC w/Vision 15A RoHS No 06/07/2002 PbFree No 06/07/2002 CoC_RoHS10_0257015.PXPV REACH211_Declaration_0257015.PXPV No
Does not Contain IPC_0257015.PXPV
0257015.U Fuse - ATO 32VDC 15A 500 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
0257020.PXPV Fuse - ATO 32VDC w/Vision 20A RoHS No 06/07/2002 PbFree No 06/07/2002 CoC_RoHS10_0257020.PXPV REACH211_Declaration_0257020.PXPV No
Does not Contain IPC_0257020.PXPV
0257020.L Fuse - ATO 32V 20A 50 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
0257020.LXN FUSE AUTO TYPE ATO-F20A 32V PACKED 50 RoHS No 06/07/2002 PbFree No 06/07/2002 No
0257020.U Fuse - ATO 32VDC 20A 500 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
0257025.U Fuse - ATO 32VDC 25A 500 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
0257025.L Fuse - ATO 32V 25A 50 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
0257025.LXN FUSE AUTO TYPE ATO-F25A 32V PACKED 50 RoHS No 06/07/2002 PbFree No 06/07/2002 No
0257025.PXPV Fuse - ATO 32VDC w/Vision 25A RoHS No 06/07/2002 PbFree No 06/07/2002 CoC_RoHS10_0257025.PXPV REACH209_Declaration_0257025.PXPV No
Does not Contain IPC_0257025.PXPV
0257030.PXPV Fuse - ATO 32VDC w/Vision 30A RoHS No 06/07/2002 PbFree No 06/07/2002 CoC_RoHS10_0257030.PXPV REACH211_Declaration_0257030.PXPV No
Does not Contain
0257030.L Fuse - ATO 32V 30A 50 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
0257030.U Fuse - ATO 32VDC 30A 500 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
0257030.LXN FUSE AUTO TYPE ATO-F30A 32V PACKED 50 RoHS No 06/07/2002 PbFree No 06/07/2002 No
0257035.LXN FUSE AUTO TYPE ATO-F35A 32V PACKED 50 RoHS No 06/07/2002 PbFree No 06/07/2002 No
0257035.PXPV Fuse - ATO 32VDC w/Vision 35A RoHS No 06/07/2002 PbFree No 06/07/2002 No
0257035.L Fuse - ATO 32V 35A 50 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
0257040.LXN FUSE AUTO TYPE ATO-F40A 32V PACKED 50 RoHS No 06/07/2002 PbFree No 06/07/2002 No
0257040.U Fuse - ATO 32VDC 40A 500 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
0257040.PXPV Fuse - ATO 32VDC w/Vision 40A RoHS No 06/07/2002 PbFree No 06/07/2002 CoC_RoHS10_0257040.PXPV REACH209_Declaration_0257040.PXPV No
Does not Contain
0257040.L Fuse - ATO 32V 40A 50 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
025707.5PXPV Fuse - ATO 32VDC w/Vision 7.5A RoHS No 06/07/2002 PbFree No 06/07/2002 CoC_RoHS10_025707.5PXPV REACH209_Declaration_025707.5PXPV No
Does not Contain IPC_025707.5PXPV
025707.5LXN FUSE AUTO TYPE ATO-F7.5A 32V PACKED 50 RoHS No 06/07/2002 PbFree No 06/07/2002 No
025707.5U Fuse - ATO 32VDC 7.5A 500 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
025707.5L Fuse - ATO 32V 7.5A 50 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.