Skip To Main Content
CROSS REFERENCE
CHECK DISTRIBUTOR STOCK
WHERE TO BUY
REQUEST SAMPLE
|
ENGLISH (EN)
LOG IN / REGISTER
Products
Applications
Design Center
Company
Support
No Keyword Matches
Suggested Products
Home
Products
... /
Bodies, Caps, Covers & Terminals
Series: 824
Link has been copied to clipboard
Series: 824
824 Series Panel Mount Miniature Fuseholder for 5x20mm Fuses.
Datasheet
Share
Product Status
|
Active
i
Overview
Parts
Resources
Related Products
Contact Us
Disclaimer Notice
824 Parts
Link has been copied to clipboard
Filters
Hide Filters
Clear All
Apply
Show Filters
Clear All
Select 2 - 5 parts to compare.
Compare
Showing 0 to 0 of 0 entries
View
12
24
48
Download
Share
Part
Number
Actions
Current
Rating
(Continuous)
in
Amps
Fuse
Type
Agency
Approvals
Mount
Method
Agency
Approvals
Part Number
Actions
Current Rating (Continuous) in Amps
Fuse Type
Agency Approvals
Mount Method
Agency Approvals
No matching records found
Filters
Series: 824 Resources
Technical Documents
820 821 823 824 Series Datasheet
824 Series Datasheet
824 Related Products
Alternates
835
The 835 Series Fuse is a 5x20mm time-lag, ceramic body AC fuse with a higher I2t, higher interrupting rating, and 1.5kA surge withstand
837
Feedback
Report Issue