background-waves

913-007

Product Status| Activei

913-007

Crimp Terminal | Series: ATO - 155
info

A component part of the ATO® 155 32V Stackable In-Line Panel-Mount Fuse Holder, the Crimp Terminal with Insulation Grip (913-007) accepts 10 gauge wire and is made of tin-plated brass for corrosion resistance. This configuration comes packaged in a reel.

PropertyValue
Fuse Type
ATO
Mounting Method
CRIMPED
Wire Size
10
  • Component part for the ATO® 155 Series fuse holder
  • Accepts 10 gauge wire (not included)
  • Tin-plated brass material for corrosion resistance
  • Interleaf
  • Reel

913-007 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
913-007Crimp TerminalRoHS1/13/2012Pb-Free8/15/2012Pdf IconCoC_RoHS10_913-007Pdf IconREACH201_Declaration_913-007Does Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.