background-waves

01550303ZXA

Product Status| Obsoletei

01550303ZXA

Holder - ATO Inline 14AWG w/ 3A fuse | Series: ATO - 155
info

Intended for use with 32V ATO®/ FKS Fuses rated up to 20A or 30A.

PropertyValue
Current Rating (Continuous) in Amps
3
Fuse Type
ATO (257)
Current Rating Max (A)
3
Mounting Method
In-Line
Holder Family
Inline
Agency Approvals
32
Mount Method
In-Line

01550303ZXA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01550303ZXAHolder - ATO Inline 14AWG w/ 3A fuseRoHS1/1/1998Pb-Free1/1/1998No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.