background-waves

Series: Intermittent Duty SPST

12 V and 36 V Max Normally Open Solenoid Relays
Product Status| Activei
info

Our Intermittent-Duty SPST Series 12 V and 36 V Max Solenoid Relays are available in a wide variety of configurations to meet various remote-switching and starting applications in heavy-duty trucks, buses, marine vehicles, and more.

Depending on the model, these Cole Hersee brand solenoids may have a plated steel housing, plated steel housing with a PVC coating, or phenolic housing with plated steel parts.

In addition, you will find solenoids in this series that are rated for 120 A make, 65 A break for 10 seconds on, 30 minutes off; 500 A make, 100 A break; or 750 A make, 100 A break for 10 seconds on, 20 minutes off.

Models within this intermittent-duty solenoid series may have grounded or insulated coils rated for 6 V dc, 12 V dc, or 24 V dc.

  • Available in a several different configurations to allow a broad range of applications in commercial vehicles
  • Different housings are available, including plated steel, plated steel with a PVC exterior coating, and molded phenolic with plated steel parts
  • Can operate at 120 A make, 65 A break for 10 s on, 30 min off; 500 A make, 100 A break; or 750 A make, 100 A break for 10 s on, 20 min off
  • Models are available with a 6 V dc, 12 V dc, or 24 V dc coil rating
  • May have an insulated or grounded coil, depending on the model
  • Available in three-stud and four-stud solenoid styles
  • Some models have a flat bracket style, while others feature a curved bracket style

Intermittent Duty SPST Parts

FiltersFilters

Intermittent Duty SPST Applications

Highlights Section

  • Heavy-Duty Trucks
  • Emergency Vehicles
  • Construction
  • Marine
  • Buses

Series: Intermittent Duty SPST Resources