background-waves

Series: MHP-TAC

Metal Hybrid Protection – 6 Amps and 15 Amps
Product Status| Activei
info

This MHP-TAC metal hybrid PPTC device offers a higher voltage rating (12 V dc) and smaller size than MHP-TAM devices. Using an MHP-TAC helps meet the battery safety requirements of higher-capacity Li-ion polymer and prismatic batteries found in most mobile devices such as laptop PCs, tablets, and smart phones.

An MHP-TAC provides resettable overtemperature protection. It connects a bimetal protector in parallel with a polymeric positive temperature coefficient device. The PPTC device actx as a heater and to help keep the bimetal latched until the fault is removed.

  • Miniature thermal cutoff (TCO) device
  • High voltage rating
  • Overtemperature and overcurrent protection for Lit-ion polymer and pristmatic cells
  • Multiple activation temperature ratings (72°C, 77°C, 82°C, 85°C, and 90°C)
  • Compact size (4.75x2.8x0.8 mm) allows for ultrathin battery pack designs

MHP-TAC Parts

FiltersFilters

MHP-TAC Applications

Highlights Section

  • Notebook PCs
  • Ultrabooks
  • Tablets
  • Smartphones
  • Battery-powered portable devices

Series: MHP-TAC Resources

Littelfuse MHP-TAC 08 Metal Hybrid PPTC Battery Mini-Breakers - JP 2019Update

Littelfuse MHP-TAC 08 Metal Hybrid PPTC Battery Mini-Breakers - 2019Update

Littelfuse MHP-TAC 08 Metal Hybrid PPTC Battery Mini-Breakers - CH 2019Update

Littelfuse MHP-TAC 08 Metal Hybrid PPTC Battery Mini-Breakers