Combines battery banks when one is being actively charged, and disconnects them when charge voltage is removed. Supports high-amp intermittent or continuous current loads. Very low quiescent current draw (in On or Off states) due to bi-stable mechanism. Sealed to IP67 & IP69K.
Optional remote enables operators to override preset on–off signals
Withstands high current loads and high temperatures, making it well-suited for use in agricultural, construction, military, and mining vehicles
Uses small-gauge wires, eliminating costly heavy copper cables for mechanical switches
Can be placed between battery banks and operated remotely
Optional start isolation input ensures isolation of auxiliary loads from engine cranking voltage spikes and sags
Optional "Engine On" input eliminates relay cycling caused by voltage drop along cables