-
-
UL Class RK1 Fast-Acting Fuses
-
Amps (A): 1, 2, 3, 4, 5, 6, 8, 10, 12, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 80 more
-
Interrupting Rating: 20 kA @ 125 Vdc
-
Opening: Fast-Acting (F)
|
-
-
UL Class RK1 Fast Acting Fuse
-
Amps (A): 1, 2, 3, 4, 5, 6, 8, 10, 12, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 80 more
-
Interrupting Rating: 20 kA @ 250 Vdc, 20 kA @ 300 Vdc, 200 kA @ 600 Vac
-
Opening: Fast-Acting (F)
|
-
-
UL Class RK1 Dual Element Time-Delay Fuse
-
Amps (A): 0.1, 0.15, 0.2, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.6, 1.8, 2, 2.25, 2.5, 2.8, 3, 3.2 more
-
Interrupting Rating: 20 kA @ 125 Vdc
-
Opening: Slo-Blo/Time Lag (T)/Time Delay
|
-
-
UL Class RK1 Dual Element Time-Delay Fuse
-
Amps (A): 0.1, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.6, 1.8, 2, 2.25, 2.5, 2.8, 3 more
-
Interrupting Rating: 20 kA @ 300 Vdc
-
Opening: Slo-Blo/Time Lag (T)/Time Delay
|
-
-
UL Class RK1 Dual Element Time-Delay Fuse
-
Amps (A): 0.1, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.6, 1.8, 2, 2.25, 2.5, 2.8, 3 more
-
Interrupting Rating: 20 kA @ 300 Vdc
-
Opening: Slo-Blo/Time Lag (T)/Time Delay
|