Electric Range Oven
Circuits shown here can experience overload, short circuit conditions, or voltage transients (lightning, ESD, etc.) and may require protection components to meet Regulatory standards or to ensure reliable operation. Click on the green links to find Littelfuse circuit protection solutions.
Solutions By Circuit
- Q601E4
1 Amp Sensitive & Standard Triacs
- P4KE250CA
400W Axial Leaded Transient Voltage Supressors
- P6KE510CA
600W Axial Leaded Transient Voltage Suppression (TVS) Diode
- Q601E4
1 Amp Sensitive & Standard Triacs
- P4KE250CA
400W Axial Leaded Transient Voltage Supressors
- P6KE510CA
600W Axial Leaded Transient Voltage Suppression (TVS) Diode
- SP1001-04JTG
8pF, 15kV, Unidirectional TVS Array for ESD Protection - Qualified to AEC-Q101
- SP1001-04XTG
8pF, 15kV, Unidirectional TVS Array for ESD Protection - Qualified to AEC-Q101
- SP1003
30pF, 30kV, 0402 Unidirectional TVS Diode for ESD Protection - Qualified to AEC-Q101